7/8
7/8
1-1/8
1-3/16
1-1/2
1-3/4
.92
1.03
1.25
1.36
1.59
3.83
4.05
4.27
4.72
4.95
5.40
6.07
8.09
8.99
9.89
8
9
11
12
14
34
36
38
42
44
48
54
72
80
88
3/8
1/2
NEW SIZES
A 6C 8-1408
A 6C 8-1409
A 6C 8-1411
A 6C 8-1412
A 6C 8-1414
A 6C 8-1434
A 6C 8-1436
A 6C 8-1438
A 6C 8-1442
A 6C 8-1444
A 6C 8-1448
A 6C 8-1454
A 6C 8-1472
A 6C 8-1480
A 6C 8-1488
SPROCKETS
MATERIAL: Steel
Priced Per Foot
A 6C 8-14
A 6C88-14
A 6B 8-14
A 6Y 8-14
LADDER CHAIN
80
150
045
80
Steel
High-Tensile Steel
Brass
Stainless Steel
.353
34
.080
STEEL
SIZE 14
.170 FACE
Ladder Chain & Sprockets - .353 Pitch
Links
Per
Foot
A
Wire
Dia.
Material
P
Pitch
No.
of
TeethP.D.
Type
D
Hub
Proj.
C
Hub
Dia.
B
Bore
E
Length
Catalog Number
Catalog Number
*
*
*
*
*
*
*
*
*
*
* Has inserted hub.
Sprockets with: 8 to 11 teeth have a #10-32 set screw.
12 to 88 teeth have a 1/4-20 set screw.
C
P.D.
C
P
B
D
E
D/2
.170
A
D
SET SCREW
13/16
5/8
Plain
Yield
Point
lb.
.555
.205
C
Outside
Width
D
Inside
Width
2-228 REV: 9-29-06 JC