C
A
D
P
E
.100
O.D. P.D. C
B*
SIZE 18
MOLDED
.100 FACE
Ladder Chain & Sprockets - .286 Pitch
A 6M 8-180808
A 6M 8-181008
A 6M 8-181208
A 6M 8-181308
A 6M 8-181312
A 6M 8-181408
A 6M 8-181412
A 6M 8-181508
A 6M 8-181512
A 6M 8-181608
A 6M 8-181612
A 6M 8-181808
A 6M 8-181812
A 6M 8-182008
A 6M 8-182012
A 6M 8-182208
A 6M 8-182212
A 6M 8-182408
A 6M 8-182412
A 6M 8-182416
A 6M 8-182508
A 6M 8-182512
A 6M 8-182516
A 6M 8-183008
A 6M 8-183012
A 6M 8-183016
A 6M 8-183212
A 6M 8-183216
A 6M 8-183612
A 6M 8-183616
A 6M 8-184016
A 6M 8-184816
A 6M 8-185416
13
14
15
16
18
20
22
32
36
8
10
12
24
25
30
40
48
54
No.
of
Teeth
Catalog Number
*Bore is sized for press fit. Use straight knurl
.747
.925
1.104
2.189
2.280
2.733
3.641
4.369
4.914
1.194
1.284
1.374
1.465
1.645
1.826
2.007
2.915
3.278
P.D.
.94
1.12
1.29
2.38
2.47
2.92
3.83
4.56
5.10
1.38
1.47
1.56
1.66
1.84
2.02
2.20
3.11
3.47
O.D.
B*
Bore
Nom.
1/4
1/4
3/8
1/4
3/8
1/4
3/8
1/4
3/8
1/4
3/8
1/4
3/8
1/4
3/8
1/4
3/8
1/2
1/4
3/8
1/2
1/4
3/8
1/2
3/8
1/2
3/8
1/2
1/2
C
Hub
Dia.
.490
.500
.625
.500
.625
.500
.625
.500
.625
.500
.625
.500
.625
.500
.625
.500
.625
.750
.500
.625
.750
.500
.625
.750
.625
.750
.625
.750
.750
E
Length
.35
.40
.50
.40
.50
.40
.50
.40
.50
.40
.50
.40
.50
.40
.50
.40
.50
.50
.40
.50
.50
.40
.50
.50
SPROCKETS
MATERIAL: Acetal, Black
.50
.50
.50
A 6C 8-18
A 6C88-18
A 6B 8-18
A 6Y 8-18
Catalog Number
Links
Per
Foot
A
Wire
Dia.
C
Outside
Width
D
Inside
Width
Yield
Point
lb.
Material
40
75
25
40
P
Pitch
.286
42
.0475
.335
.130
Steel
High-Tensile Steel
Brass
Stainless Steel
LADDER CHAIN
Priced Per Foot
2-226 Rev: 9-29-06 JC