Home Page
2231
Synchromesh Cable
TB
Minimum
Tensile
Load
lbf
D
Outside
Diameter
in.
.028
.036
.045
.054
A 6J 9-AS0605
A 6J 9-AS0805
A 6J 9-AS1005
A 6J 9-AS1209
.120
.150
.200
.250
.059
.081
.102
.134
.018
.025
.032
.039
40
75
130
200
.024
.032
.039
.047
45
51
42
48
Priced Per Foot
PATENTED
MATERIAL: Core - 304 Stainless Steel
Casing - Nylon
LIFE DATA:
106 minimum flexing cycles where:
Pulley Pitch Radius (R) = 13.9 x d2 , and Static Tension (TS) = .05 x TB
ACCURACY:
1. Pitch Error ± .002 in.
2. Cumulative Pitch Error ± 0.16 in. max. over 100 pitches.
AMBIENT FACTORS:
1. Temperature Range 22°F to +176°F
2. Avoid strong acids, alkalies and organic solvents.
d2
Catalog Number
P
Pitch
d1
W
q
Degrees
MINIATURE
SYNCHRONOUS
POLYURETHANE