Home Page
2232
Synchromesh Cable Pulleys
No.
of
Grooves
P.D.
B
Bore
+.001
-.000
F
Face
Width
E
Length
C
Hub
Dia.
Helix
Angle
Pitch
Catalog Number
D
Hub
Proj.
Ref.
A 6P 9-0601504
A 6P 9-0602004
A 6P 9-0602006
A 6P 9-0602504
A 6P 9-0602506
A 6P 9-0801506
A 6P 9-0801508
A 6P 9-0802406
A 6P 9-0802408
A 6P 9-1001508
A 6P 9-1001510
A 6P 9-1003008
A 6P 9-1003010
A 6P 9-1201512
A 6P 9-1203012
15
20
25
15
24
15
30
15
30
.573
.764
.955
.716
1.146
.955
1.910
1.193
2.387
13/32
35/64
35/64
5/8
5/8
43/64
7/8
.125
.125
.1875
.125
.1875
.1875
.250
.1875
.250
.250
.3125
.250
.3125
.375
.120
.150
.200
.250
9/64
9/64
3/16
1/4
3/8
3/8
1/2
5/8
15/64
15/64
5/16
3/8
45°
51°
42°
48°
Set
Screw
MATERIAL: Pulley - Acetal
Insert - Brass*
*Aluminum inserts used on .250 pitch pulleys.
#2-56
#2-56
#6-40
#2-56
#6-40
#6-40
#8-32
#6-40
#8-32
#8-32
#10-32
E
D
F
D/2
B
C
Also see Idler Pulley Series:
1. Steel with Ball Bearing - A 6C 9-...
2. Molded Nylon with Ball Bearing - A 6Z 9-...
3. Molded Nylon with Sintered Bronze Bearing - A 6T 9-...
4. Molded Acetal - A 6M 9-...