1036
3/8
1/2
1-9/32
1-1/2
3
4-9/16
H
Height
T
Thread
L
Length
Thread
Depth
1-3/4
1/2
3
4-9/16
6-7/16
9
Finish
Material
A 9A45-A30
A 9A45-A46
A 9A45-A64
A 9A45-A90
A 9B45-A30
A 9B45-A46
A 9B45-A64
A 9B45-A90
#10-32
Catalog Number
Handles
OVAL
Nickel Plated
Black Oxide
Nickel Plated
A 9B47-A15N
A 9B47-A15BL
A 9B47-A15N18
1
2
MATERIAL : Brass
NOTE : Nuts and washers are supplied, and come in various materials.
Catalog Number
Fig. No.
Finish
Chassis Handles
Fig. 1
Fig. 2
3/8 R
3/8
1/2
3/8-24
5/8
1-27/32
4.000
4-5/8
90°
180°
1/8 R
5/8
1-27/32
1-13/16
1/8 R
5/8
H
L
9/32
5/8
T
THREAD
DEPTH
1/2" RAD.
1-3/4
#10-24
5/8
6-7/16
9
1-9/32
1-1/2
3/8
1/2
Nickel Plated
Brass
Aluminum
Black Anodized
FOLDING TYPE