Home Page
1037
A 9B44-A3010
A 9B44-A4210
A 9B44-A4510
A 9B44-A4610
A 9B44-A6510
A 9Y44-A30
A 9Y44-A30H
A 9Y44-A42
A 9Y44-A45
A 9Y44-A60
A 9Y44-A65
A 9A44-A30
A 9A44-A40
A 9A44-A46
*
3
1-5/16
1-1/2
1-3/4
1-1/2
1-7/8
1-1/2
1-3/4
* A 9A44-A40 has rod dia. of 3/8 dia. & internal radius of 3/8 ".
Finish
Brass
Nickel Plated
Stainless
Steel
Plain
Aluminum
Black
Anodized
L
Length
H
Height
Material
Catalog Number
1-5/16
1-1/2
4-1/4
4-1/2
4-9/16
6-1/2
3
3
4-1/4
4-1/2
6
6-1/2
3
4
4-9/16
ROUND
Handles
End Ferrules
1
A 9A44-AAA
A 9B44-AAA
A 9B44-ATH
A 9B44-A
A 9A44-A
A 9Y44-A
Catalog Number
Fig.
No.
Black Anodized
Aluminum
Stainless Steel
Black Anodized
Plain
Material
Aluminum
Finish
D
Dia.
3/4
3/4
5/8
3/4
Nickel Plated
Brass
3/4
1
2
3
3
5/16" R
5/16*
L
1/2
H
#10-32 THREAD
1/32 x 60° C' SUNK
#9
DRILL
17/64
.385
3/8
15/32
1/32
.196
DRILL
5/16-18
THREAD
1/4
7/32
.325
5/16
D
DIA