Home Page
1041
+.005
I.D.-.000
*T
Thickness
Code
I.D. CODE
CATALOG NUMBER DESIGNATION:
A 7 C 8
1.001
1.500
1/4 x 3/32
1.105
.255
.876
1.375
.964
.751
1.125
.839
3/16 x 5/64
.192
.626
1.000
5/32 x 1/16
.699
.161
.501
.750
.558
.376
.625
.433
1/8 x 3/64
.130
I.D.
O.D.
Keyway
A
B
12
16
32
28
24
20
Priced Per 100 Pieces
MATERIAL: Strip Steel
Example: A 7C 8-D12002 is a .002 Thick Arbor Spacer with a .376 I.D x .625 O.D.
001
002
003
004
005
006
007
008
010
012
015
020
025
032
047
062
093
125
* Thickness code represents thickness in thousandths of an inch.
Arbor Spacer D
Arbor Shim
E
I.D.
Code
T
Thickness Code
Arbor Spacers and Shims
ARBOR SPACER
ARBOR SHIM
T
T
KEYWAY
+.007
B
-.000
+.010
A-.000
+.000
O.D.
-.005
+.005
I.D.-.000
ARBOR SPACERS
ARBOR SHIMS