Database Product Finder
.005 .015 .005 .015 .005 .015 .005 .015 .005 .015 .005 .015 #8 #10 1/4 5/16 7/16 1/2 .171 .234 .289 .352 .473 .598 .248 .308 .371 .496 .621 .746 1/4 5/16 3/8 1/2 5/8 3/4 Thread and Bolt Size Shims A  7C  8-F05005 A  7C  8-F05015 A  7C  8-F06005 A  7C  8-F06015 A  7C  8-F08005 A  7C  8-F08015 A  7C  8-F10005 A  7C  8-F10015 A  7C  8-F14005 A  7C  8-F14015 A  7C  8-F16005 A  7C  8-F16015 A  7C  8-G08005 A  7C  8-G08015 A  7C  8-G08032 A  7C  8-G10005 A  7C  8-G10015 A  7C  8-G10032 A  7C  8-G12005 A  7C  8-G12015 A  7C  8-G12032 A  7C  8-G16005 A  7C  8-G16015 A  7C  8-G16032 A  7C  8-G20005 A  7C  8-G20015 A  7C  8-G20032 A  7C  8-G24005 A  7C  8-G24015 A  7C  8-G24032 BOLT SIZE SHIMS (Shortening Shims) 1/4 5/16 3/8 1/2 5/8 3/4 .252 .313 .376 .501 .626 .366 .424 .557 .738 .870 .995 MATERIAL:  Spring Steel Priced Per 100 pieces .005 .015 .032 .005 .015 .032 .005 .015 .032 .005 .015 .032 .005 .015 .032 .005 .015 .032 THREAD SIZE SHIMS (Lengthening Shims) O.D. +.000 -.005 T T Catalog Number Shoulder Screw Size Catalog Number Thread Size I.D. +.000 -.005 MATERIAL:  Spring Steel Priced Per 100 pieces THREAD SIZE SHIMS BOLT SIZE SHIMS I.D.    O.D. T I.D. +.002 -.000 O.D. +.000 -.002 Shoulder Screw Size SHOULDER SCREW SIZE 10-42  Rev 3-6-06  JC