v
NEW JERSEY (North)
Pacent Engineering
300 Northern Boulevard, Great Neck, NY 11021
Tel: (516) 482-4678 Fax: (516) 482-4131
NEW JERSEY (South)
Imagitron Sales Co., Inc.
1004 Littletown Pike, Suite D-2, Westminster, MD 21157
Tel: (410) 374-5600 Fax: 410-374-5888
NEW MEXICO
Call SDP/SI at:
Tel: (516) 328-3300 Fax: (516) 326-8827
E-mail: support@sdp-si.com
NEW YORK CITY (Metropolitan Area)
Pacent Engineering
300 Northern Boulevard, Great Neck, NY 11021
Tel: (516) 482-4678 Fax: (516) 482-4131
NEW YORK STATE
(Excluding N.Y.C. Metropolitan Area)
KLM - Garner, Inc.
4779 Clinton Street, Clark Mills, NY 13321
Tel: (315) 853-6126 Fax: (315) 853-3011
NORTH CAROLINA
Aurora/DHR Marketing, Inc.
211 Six Forks Road, Suite 105, Raleigh, NC 27603
Tel: (919) 829-1970 Fax: (919) 829-1906
NORTH DAKOTA
Northstar Motion & Control, Inc.
7480 Pinehurst Road, Saint Paul, MN 55115
Tel: (651) 770-5311 Fax: (651) 770-7534
OHIO
Rockford Controls Ohio, Inc.
815 W. Liberty, Medina, OH 44258
Tel: (330) 723-3540 Fax: (330) 723-2012
OKLAHOMA
The Zonk Group, Inc.
1505 Precision Drive
Plano, TX 75074
Tel: (972) 509-7651 Fax: (972) 424-2219
OREGON
Northmar, Inc.
1011 N.E. 69th, Seattle, WA 98115
Tel: (206) 524-5170 Fax: (206) 524-0402
PENNSYLVANIA (East)
Imagitron Sales Co., Inc.
1004 Littletown Pike, Suite D-2, Westminster, MD 21157
Tel: (410) 374-5600 Fax: 410-374-5888
PENNSYLVANIA (West)
Rockford Controls Ohio, Inc.
815 W. Liberty, Medina, OH 44258
Tel: (330) 723-3540 Fax: (330) 723-2012
RHODE ISLAND
Underwood Sales Corp.
694 Chelmsford Street, Lowell, MA 01851
Tel: (978) 937-0600 Fax: (978) 454-0363
SOUTH CAROLINA
Aurora/DHR Marketing, Inc.
211 Six Forks Road, Suite 105, Raleigh, NC 27603
Tel: (919) 829-1970 Fax: (919) 829-1906
SOUTH DAKOTA
Northstar Motion & Control, Inc.
7480 Pinehurst Road, Saint Paul, MN 55115
Tel: (651) 770-5311 Fax: (651) 770-7534
TENNESSEE
Aurora/DHR Marketing, Inc.
211 Six Forks Road, Suite 105, Raleigh, NC 27603
Tel: (919) 829-1970 Fax: (919) 829-1906
TEXAS
The Zonk Group, Inc.
1505 Precision Drive
Plano, TX 75074
Tel: (972) 509-7651 Fax: (972) 424-2219
UTAH
Tech Rep Sales Co., Inc.
7388 South Revere Parkway, Unit 805
Englewood, CO 80112
Tel: (303) 799-8877 Fax: (303) 799-8833
VERMONT
Underwood Sales Corp.
694 Chelmsford Street, Lowell, MA 01851
Tel: (978) 937-0600 Fax: (978) 454-0363
VIRGINIA
Imagitron Sales Co., Inc.
1004 Littletown Pike, Suite D-2, Westminster, MD 21157
Tel: (410) 374-5600 Fax: (410) 374-5888
WASHINGTON
Northmar, Inc.
1011 N.E. 69th, Seattle, WA 98115
Tel: (206) 524-5170 Fax: (206) 524-0402
WEST VIRGINIA
Rockford Controls Ohio, Inc.
815 W.Liberty, Medina, OH 44258
Tel: (330) 723-3540 Fax: (330) 723-2012
WISCONSIN
Keats Sales & Service
21040 Rand Rd., Lake Zurich,IL 60047
Tel: (847) 550-6828 Fax: (847) 550-6425
WYOMING
Tech Rep Sales Co., Inc.
7388 South Revere Parkway, Unit 805
Englewood, CO 80112
Tel: (303) 799-8877 Fax: (303) 799-8833
Domestic Sales Representatives