Home Page
R4
Conversion of Small mm to Inch
mm
inches
0.01
0.02
0.03
0.04
0.05
0.06
0.07
0.08
0.09
0.00039
0.00079
0.00118
0.00157
0.00197
0.00236
0.00276
0.00315
0.00354
mm
inches
0.1
0.2
0.3
0.4
0.5
0.6
0.7
0.8
0.9
0.00394
0.00787
0.01181
0.01575
0.01969
0.02362
0.02756
0.03150
0.03543
mm
inches
1
2
3
4
5
6
7
8
9
0.03937
0.07874
0.11811
0.15748
0.19685
0.23622
0.27559
0.31496
0.35433
0
0.010
0.020
0.030
0.040
0.050
0.060
0.070
0.080
0.090
0.100
0.110
0.120
0.130
0.140
0.150
0.160
0.170
0.180
0.190
0.200
.00000
.00039
.00079
.00118
.00157
.00197
.00236
.00276
.00315
.00354
.00394
.00433
.00472
.00512
.00551
.00591
.00630
.00669
.00709
.00748
.00787
.00004
.00043
.00083
.00122
.00161
.00201
.00240
.00280
.00319
.00358
.00398
.00437
.00476
.00516
.00555
.00594
.00634
.00673
.00713
.00752
.00791
.00008
.00047
.00087
.00126
.00165
.00205
.00244
.00283
.00323
.00362
.00402
.00441
.00480
.00520
.00559
.00598
.00638
.00677
.00717
.00756
.00795
.00012
.00051
.00091
.00130
.00169
.00209
.00248
.00287
.00327
.00366
.00406
.00445
.00484
.00524
.00563
.00602
.00642
.00681
.00720
.00760
.00799
.00016
.00055
.00094
.00134
.00173
.00213
.00252
.00291
.00331
.00370
.00409
.00449
.00488
.00528
.00567
.00606
.00646
.00685
.00724
.00764
.00803
.00020
.00059
.00098
.00138
.00177
.00217
.00256
.00295
.00335
.00374
.00413
.00453
.00492
.00531
.00571
.00610
.00650
.00689
.00728
.00768
.00807
.00024
.00063
.00102
.00142
.00181
.00220
.00260
.00299
.00339
.00378
.00417
.00457
.00496
.00535
.00575
.00614
.00654
.00693
.00732
.00772
.00811
.00028
.00067
.00106
.00146
.00185
.00224
.00264
.00303
.00343
.00382
.00421
.00461
.00500
.00539
.00579
.00618
.00657
.00697
.00736
.00776
.00815
.00031
.00071
.00110
.00150
.00189
.00228
.00268
.00307
.00346
.00386
.00425
.00465
.00504
.00543
.00583
.00622
.00661
.00701
.00740
.00780
.00819
.00035
.00075
.00144
.00154
.00193
.00232
.00272
.00311
.00350
.00390
.00429
.00469
.00508
.00547
.00587
.00626
.00665
.00705
.00744
.00783
.00823
inches
millimeters (mm)
mm
0
0.001
0.002
0.003
0.004
0.005
0.006
0.007
0.008
0.009