18
MATERIAL: Nylon Covered, Fiberglass Reinforced, Neoprene
BREAKING STRENGTH: 190 N per 1 mm (135 lbs per 1/8) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 507 N for 25.4 mm belt (114 lbs for 1 in. belt).
For more information, see the technical section.
TEMPERATURE RANGE: -34°C to +85°C (-30°F to +185°F)
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with metric or inch standards.
NOTE: Dimensions in ( ) are inch size.
3
(.118)
0.76
(.030)
3.2
(.126)
Continued on the next page
Example: A 6R53MD125090 is a 125 Groove 9 mm Wide Belt.
Equivalent
Inch Width
Width
Code
Belt
Width
.236
.354
6 mm
9 mm
060
090
CATALOG NUMBER DESIGNATION:
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 6 R 5 3 M D
124
125
127
128
129
130
131
132
133
135
137
138
139
140
142
144
145
146
148
149
153
155
156
157
158
160
161
162
163
164
167
168
170
171
173
175
176
177
179
184
186
188
190
192
195
197
199
200
14.646
14.764
15.000
15.118
15.236
15.354
15.472
15.591
15.709
15.945
16.181
16.299
16.417
16.535
16.772
17.008
17.126
17.244
17.480
17.598
18.071
18.307
18.425
18.543
18.661
18.898
19.016
19.134
19.252
19.370
19.724
19.842
20.079
20.197
20.433
20.669
20.787
20.905
21.142
21.732
21.968
22.205
22.441
22.677
23.031
23.268
23.504
23.622
372
375
381
384
387
390
393
396
399
405
411
414
417
420
426
432
435
438
444
447
459
465
468
471
474
480
483
486
489
492
501
504
510
513
519
525
528
531
537
552
558
564
570
576
585
591
597
600
Groove
Code
Groove
Code
Groove
Code
Groove
Code
Pitch Length
Pitch Length
Pitch Length
Pitch Length
Inch
Inch
Inch
Inch
mm
mm
mm
mm
NEW SIZES
GT®2 Double-Sided Timing Belts 3 mm Pitch
NEOPRENE
6 & 9 mm WIDE
PROFILE