23
NEW
PowerGrip® TruMotion®
WHY CHOOSE THIS BELT?
CLEAN RUNNING
Polymer-Free Nylon Tooth Facing Provides:
Reduced dust operation
Durable wear surface
Long life
Frictional loss is kept to a minimum
Low noise levels
OUTSTANDING PERFORMANCE
Multiple Tooth Profiles:
Enhanced capacity through full
tooth-to-sprocket contact
PROTECTION
Cream-Colored Polymer Compound Body:
Withstands high and low temperatures
-40°F to +220°F (-40°C to +104°C)
STRENGTH
Fiberglass Tensile Cord Insures:
Resistance to elongation
High flex life
RoHS COMPLIANT
APPLICATIONS
Medical Equipment
Data Storage Equipment
Printers and Plotters
Office Equipment
Nylon
Tooth
Facing
Polymer Compound Body
Available in:
MXL
XL
L
GT®2 2, 3 and 5 mm
and other pitches
Fiberglass
Tensile
Cords