28
NEW
L Timing Belts 3/8" or 9.525 mm Pitch
NOTE: Dimensions in ( ) are mm.
Example
CATALOG NUMBER DESIGNATION:
Width
Code
Belt
Width
050
075
1/2
3/4
A26R 4-092075 is a 92
Groove 3/4 Wide Belt.
125
190
12.5 mm
19 mm
A26R 4M046190 is a 46
Groove 19 mm Wide Belt.
I
N
C
H
MET
RI
C
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 2 6 R 4
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 2 6 R 4 M
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced
Body with Nylon Tooth Facing for Reduced Dust
BREAKING STRENGTH: 125 lbs per 1/8 (175 N per 1 mm) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 40 lbs for 1 in. belt (178 N for 25.4 mm belt).
For more information, see the technical section.
TEMPERATURE RANGE: -40°F to +220°F (-40°C to +104°C)
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with inch or metric standards.
033
036
040
041
042
044
046
047
050
052
053
054
314.33
342.90
381.00
390.53
400.05
419.10
438.15
447.68
476.25
495.30
504.83
514.35
12.375
13.5
15
15.375
15.75
16.5
17.25
17.625
18.75
19.5
19.875
20.25
Groove
Code
Pitch Length
Inch
mm
056
058
060
064
066
068
070
072
076
080
084
086
533.40
552.45
571.50
609.60
628.65
647.70
666.75
685.80
723.90
762.00
800.10
819.15
21
21.75
22.5
24
24.75
25.5
26.25
27
28.5
30
31.5
32.25
Groove
Code
Pitch Length
Inch
mm
092
098
100
104
112
119
120
128
136
144
151
152
876.30
933.45
952.50
990.60
1066.80
1133.50
1143.00
1219.20
1295.40
1371.60
1438.30
1447.80
34.5
36.75
37.5
39
42
44.625
45
48
51
54
56.625
57
Groove
Code
Pitch Length
Inch
mm
155
160
168
176
192
195
218
240
244
252
294
1476.38
1524.00
1600.20
1676.40
1828.80
1857.38
2076.50
2286.00
2324.10
2400.30
2800.40
58.125
60
63
66
72
73.125
81.75
90
91.5
94.5
110.25
Groove
Code
Pitch Length
Inch
mm
.128
(3.25)
.020 R
(0.5 R)
TYP
BELT WIDTH
.14
(3.56)
.075
(1.9)
.375
(9.525)
40°
LOW DUST
RoHS COMPLIANT
NON-MARKING
POLYMER COMPOUND
1/2 & 3/4 INCH - 12.5 & 19 mm WIDE
PowerGrip® TruMotion®