30
NOTE: Dimensions in ( ) are inch.
2.41
(.095)
3
(.118)
1.14
(.045)
Special Widths - cut to size from sleeves available from stock.
Example: A26R53M085060 is an 85 Groove 6 mm Wide Belt.
Equivalent
Inch Width
Width
Code
Belt
Width
060
090
.236
.354
6 mm
9 mm
CATALOG NUMBER DESIGNATION:
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 2 6 R 5 3 M
NEW
GT®2 Timing Belts 3 mm Pitch
PowerGrip® TruMotion®
POLYMER COMPOUND
6 & 9 mm WIDE
LOW DUST
NON-MARKING
RoHS COMPLIANT
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced
Body with Nylon Tooth Facing for Reduced Dust.
BREAKING STRENGTH: 158 N per 1 mm (113 lbs per 1/8) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 409 N for 25.4 mm belt (92 lbs for 1 in. belt).
For more information, see the technical section.
TEMPERATURE RANGE: -40°C to +104°C (-40°F to +220°F)
033
037
041
043
045
050
053
060
061
063
067
070
073
075
3.898
4.370
4.843
5.079
5.315
5.906
6.260
7.087
7.205
7.441
7.914
8.268
8.622
8.858
99
111
123
129
135
150
159
180
183
189
201
210
219
225
Groove
Code
Pitch Length
Inch
mm
080
081
084
085
089
094
097
100
113
116
119
120
125
130
9.449
9.567
9.921
10.039
10.512
11.102
11.457
11.811
13.346
13.700
14.055
14.173
14.764
15.354
240
243
252
255
267
282
291
300
339
348
357
360
375
390
Groove
Code
Pitch Length
Inch
mm
131
138
140
148
149
158
160
161
163
168
170
179
184
188
15.472
16.299
16.535
17.480
17.598
18.661
18.898
19.016
19.252
19.843
20.079
21.142
21.732
22.205
393
414
420
444
447
474
480
483
489
504
510
537
552
564
Groove
Code
Pitch Length
Inch
mm
200
210
228
232
245
250
262
280
315
350
360
424
512
687
23.622
24.803
26.929
27.402
28.937
29.527
30.945
33.071
37.205
41.338
42.520
50.079
60.472
81.142
600
630
684
696
735
750
786
840
945
1050
1080
1272
1536
2061
Groove
Code
Pitch Length
Inch
mm