33
NEW
XL 1/5 INCH PITCH
XL 1/5 INCH PITCH
Toothed + Flat
TotalWeight
(with hardware)
XL & L Timing Belt Clamp
1.09 (27.7)
1.15 (29.2)
1.22 (31)
MATERIAL:
Aluminum
A16A 3-025
A16A 3-031
A16A 3-037
Catalog
NumberBelt Width
in. (mm)
A
in.
(mm)
B
in.
(mm)
C
in. (mm)
D
in.
(mm)
E
in. (mm)
F
in.
(mm)
M
in.
(mm)
S
in.
(mm)
H
in.
(mm)
.25 (6.35)
.3125 (7.94)
.375 (9.53)
1.740
(44.2)
.170
(4.3)
.221
(5.6)
.51 (13)
.57 (14.5)
.64 (16.3)
.290
(7.4)
.370
(9.4)
.320
(8.1)
.375
(9.5)
1.62 (41.1)
1.87 (47.5)
A16A 4-050
A16A 4-075
Catalog
Number
L 3/8 INCH PITCH
Belt Width
in. (mm)
A
in.
(mm)
B
in.
(mm)
C
in. (mm)
D
in.
(mm)
E
in. (mm)
.500 (12.7)
.750 (19.1)
.88 (22.4)
1.13 (28.7)
3.245
(82.4)
.310
(7.9)
.344
(8.7)
K
in.
(mm)
X
in.
(mm)
1.000
(25.4)
.190
(4.8)
L 3/8 INCH PITCH
F
in.
(mm)
M
in.
(mm)
S
in.
(mm)
H
in.
(mm)
.370
(9.4)
.685
(17.4)
.590
(15)
.531
(13.5)
K
in.
(mm)
X
in.
(mm)
1.875
(47.6)
.320
(0.81)
.12 (0.054)
.13 (0.060)
.14 (0.064)
Toothed + Flat
TotalWeight
(with hardware)
.58 (0.263)
.67 (0.304)
NOTE:
Hardware for kit includes screws, washers and hex nuts for assembly.
For replacement hardware kit, order: A16A 3-BOLTKIT
XL 1/5 Inch Pitch
A16A 4-BOLTKIT
L 3/8 Inch Pitch
USED IN LINEAR DRIVES
S1
in.
(mm)
.380
(9.65)
S1
in.
(mm)
.630
(16)
Sold as Kit
PITCH
M
5X
PITCH
7X
PITCH
C
E
F
ØD
A
K
C
E
M
F
A
B
S
TOP
PLATE
BOTTOM
PLATE
X
ØD
ØH
S1
Timing Belt Clamp Kit Includes:
Top and Bottom Plate and Hardware for Assembly