34
NEW
USED IN LINEAR DRIVES
5
(.197)
HTD® Timing Belt Clamp Kit 5 mm & 8 mm Pitch
PITCH
M
5X
PITCH
7X
PITCH
C
E
F
ØD
A
K
C
E
M
F
A
B
S
TOP
PLATE
BOTTOM
PLATE
X
ØD
ØH
S1
5 mm PITCH
7.5
(.295)
10
(.394)
8
(.315)
10
(.394)
25
(.984)
8 mm PITCH
10
(.394)
16
(.630)
15
(.591)
15
(.591)
40
(1.574)
8
(.315)
10
(.394)
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
K
mm
(in.)
X
mm
(in.)
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
K
mm
(in.)
X
mm
(in.)
S1
mm
(in.)
S1
mm
(in.)
16
(.630)
Timing Belt Clamp Kit Includes:
Top and Bottom Plate and Hardware for Assembly
30.5 (1.201)
40.5 (1.594)
60.5 (2.382)
A16A28M20
A16A28M30
A16A28M50
31.5 (1.24)
36.5 (1.44)
46.5 (1.83)
MATERIAL: Aluminum
A16A25M09
A16A25M15
A16A25M25
Catalog
Number
HTD
® ·
5 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
6 (.236) & 9 (.354)
15 (.591)
25 (.984)
45
(1.772)
5
(.197)
5.5
(.217)
16.5 (.650)
21.5 (.846)
31.5 (1.24)
50.5 (1.988)
60.5 (2.382)
80.5 (3.169)
Catalog
Number
HTD
® ·
8 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
20 (.787)
30 (1.181)
50 (1.969)
72
(2.835)
8
(.315)
9
(.354)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.068 (.15)
0.068 (.15)
0.100 (.22)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.272 (.60)
0.331 (.73)
0.449 (.99)
NOTE: Hardware for kit includes screws, washers and hex nuts for assembly.
For replacement hardware kit, order: A16A25MBOLTKIT HTD®5 mm Pitch
A16A28MBOLTKIT HTD®8 mm Pitch
Sold as Kit