37
NEW
USED IN LINEAR DRIVES
AT Timing Belt Clamp Kit 5 mm & 10 mm Pitch
PITCH
M
5X
PITCH
7X
PITCH
C
E
F
ØD
A
K
C
E
M
F
A
B
S
TOP
PLATE
BOTTOM
PLATE
X
ØD
ØH
S1
5 mm PITCH
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
7.5
(.295)
9
(.354)
8
(.315)
10
(.394)
K
mm
(in.)
X
mm
(in.)
25
(.984)
5
(.197)
10 mm PITCH
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
10
(.394)
17.5
(.689)
15
(.591)
15
(.591)
K
mm
(in.)
X
mm
(in.)
50
(1.969)
8
(.315)
S1
mm
(in.)
10
(.394)
S1
mm
(in.)
16
(.630)
6 (.236)
10 (.3937)
16 (.630)
25 (.984)
26.5 (1.043)
35.5 (1.398)
42.5 (1.673)
A16A49M16
A16A49M25
A16A49M32
27.5 (1.083)
31.5 (1.240)
37.5 (1.476)
46.5 (1.831)
MATERIAL: Aluminum
A16A45M06
A16A45M10
A16A45M16
A 16A45M25
Catalog
Number
AT
·5 mm PITCH
Belt
Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
43
(1.693)
4
(.157)
5.5
(.217)
12.5 (.492)
16.5 (.650)
22.5 (.886)
31.5 (1.240)
46.5 (1.831)
55.5 (2.185)
62.5 (2.461)
Catalog
Number
AT
·10 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
16 (.630)
25 (.984)
32 (1.260)
85
(3.346)
7.5
(.295)
9
(.354)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.050 (.11)
0.060 (.13)
0.068 (.15)
0.091 (.2)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.313 (.69)
0.363 (.8)
0.422 (.93)
NOTE: Hardware for kit includes screws, washers and hex nuts for assembly.
For replacement hardware kit, order: A16A45MBOLTKIT AT5 mm Pitch
A16A49MBOLTKIT AT10 mm Pitch
Sold as Set
Timing Belt Clamp Kit Includes:
Top and Bottom Plate and Hardware for Assembly