316
NEW
Magnetic Clutches & Couplings to 70 lb. in. Torque
Ø4
Ø.41 X .31
DEEP 2X BOTH
ENDS FOR TORQUE
ADJUSTMENT
B
CLAMP COLLAR
4.12
2.81
.67
.15
Ø6.30
Ø2.441
1/4-20 TAP .31 DP.
3X EQ. SP. ON A
Ø2.875 B.C. BOTH
ENDS
(2) 1/4-28 SET SCREWS 90°
APART FOR LOCKING TORQUE
ADJUSTMENT
+.000
-.001
HOLLOW BORE
NO WEARING PARTS
NO FRICTION
NONELECTRIC
Keyway Dimensions
Bore
+.002, -.000
+.010, -.000
.750
.187
.837
.625
.187
.709
.875
w
h
w
h
Catalog
Number
S90MCC-80610
S90MCC-80612
S90MCC-80614
B
Bore
+.001
-.000
.625
.750
.875
Torque
Range
lb. in.
3 70
Weight
lb.
14.2
MATERIAL:
Housing Aluminum, Black Anodized Finish
Dial Steel, Black Oxide Finish