| Page No. |
Contents |
.PDF |
HTML |
| 1 |
Table of Contents |
 |
|
| 2 - 6 |
Domestic Sales Conditions |
 |
|
| 7 - 9 |
International Sales Conditions |
 |
|
| 10 |
How To Use This Handbook |
 |
|
| 11 |
How To Use The Index |
 |
|
| 12-13 |
Part Number Index |
 |
|
| 14 |
Timing Belt Clamps - Introduction |
 |
|
| 15 |
Belt and Chain Drive Components - Index
|
 |
|
| 16 |
Timing Belt Selection Chart |
 |
|
| 17 - 19 |
Timing Belts - MXL • .080" or 2.03 mm Pitch, Neoprene |
 |
|
| 20 - 21 |
Timing Belts - XL • 1/5" or 5.08 mm Pitch, Neoprene |
 |
|
| 22 - 23 |
Timing Belts - L • 3/8" or 9.525 mm Pitch, Neoprene |
 |
|
| 24 - 25 |
Timing Belts - HTD® • 3 mm Pitch, Neoprene |
 |
|
| 26 - 27 |
Timing Belts - HTD® • 5 mm Pitch, Neoprene |
 |
|
| 28 - 29 |
Timing Belts - GT®2 • 2 mm Pitch, Neoprene |
 |
|
| 30 - 31 |
Timing Belts - GT®2 • 3 mm Pitch, Neoprene |
 |
|
| 32 - 33 |
Timing Belts - GT®2 • 3 mm Pitch, Double-Sided, Neoprene |
 |
|
| 34 |
Timing Belts - GT®2 • 5 mm Pitch, Neoprene |
 |
|
| 35 |
Timing Belts - GT®2 • 5 mm Pitch, Double-Sided, Neoprene |
 |
|
| 36 - 37 |
Timing Belts - MXL
.080" or 2.03 mm Pitch, Polymer Compound |
 |
|
| 38 - 39 |
Timing Belts - XL
1/5" or 5.08 mm Pitch, Polymer Compound |
 |
|
| 40 |
Timing Belts - L
3/8" or 9.525 mm Pitch, Polymer Compound |
 |
|
| 41 |
Timing Belts - GT®2 • 2 mm Pitch, Polymer Compound |
|
|
| 42 |
Timing Belts - GT®2 • 3 mm Pitch, Polymer Compound |
 |
|
| 43 |
Timing Belts - GT®2 • 5 mm Pitch, Polymer Compound |
 |
|
| 44 |
Timing Belt Clamps
For Single- & Double-Sided Belts • Black Polycarbonate |
 |
|
| 45 |
Timing Belt Clamp Kits - XL and L • 1/5" and 3/8" Pitch |
|
|
| 46 |
Timing Belt Clamp Kits - HTD® • 5 mm and 8 mm Pitch |
|
|
| 47 |
Timing Belt Clamp Kits - GT®2 • 2 and 3 mm Pitch |
 |
|
| 48 |
Timing Belt Clamp Kits - GT®2 • 5 and 8 mm Pitch |
 |
|
| 49 |
Timing Belt Clamp Kits - AT • 5 and 10 mm Pitch |
 |
|
| 50 |
Timing Belt Clamp Kits - T • 5 and 10 mm Pitch |
 |
|
| 51 |
Timing Belt Pulleys - L • 3/8" Pitch |
 |
|
| 52 |
Timing Belt Pulleys - HTD® • 8 mm Pitch, Double Flange |
 |
|
| 53 |
Timing Belt Pulleys - HTD® • 8 mm Pitch, Single Flange
|
 |
|
| 54 |
Timing Belt Pulleys - GT®2 • 2 mm Pitch, Single Flange |
 |
|
| 55 |
Timing Belt Pulleys - GT®2 • 3 mm Pitch, Single Flange |
 |
|
| 56 |
Ladder Chain and Sprockets - .185" Pitch |
 |
|
| 57 |
Ladder Chain and Sprockets - .353" Pitch, Molded |
 |
|
| 58 |
Ladder Chain and Sprockets
.353" Pitch, Molded w. Brass Insert |
 |
|
| 59 |
Posi-Drive Belts - 32 Pitch |
 |
|
| 60 |
PowerGrip® TruMotion® Specifications |
 |
|
| 61 |
Shaft Accessories - Index |
 |
|
| 62 - 63 |
Shaftloc® - Design Data |
 |
|
| 64 |
Shaftloc® - M-Type |
 |
|
| 65 |
Shaftloc® - A-Type |
 |
|
| 66 |
Pressure Locking Hub Connectors
|
 |
|
| 67 |
Fastlock Shaft Collars |
 |
|
| 68 |
Stroke Adjustment Shaft Collars & Rubber Bumpers |
 |
|
| 69 |
Bearings - Index |
 |
|
| 70 |
Linear Ball Bearings - Closed Type |
 |
|
| 71 |
Linear Ball Bearings - Open Type |
 |
|
| 72 |
Pressbearings Selection Chart |
 |
|
| 73 |
Polymer Bearings Selection Chart |
 |
|
| 74 - 75 |
Pressbearings - Self-Clinching PTFE Bronze • Self-Aligning |
 |
|
| 76 - 77 |
Pressbearings - Self-Clinching PTFE Bronze • Nonaligning |
 |
|
| 78 - 79 |
Pressbearings - Acetal • Self-Aligning |
 |
|
| 80 - 81 |
Pressbearings - Needle Roller |
 |
|
| 82 |
Pressbearings
Flange-Mounted PTFE Bronze • Self-Aligning |
 |
|
| 83 |
Pressbearings - Flange-Mounted PTFE Bronze • Nonaligning |
 |
|
| 84 |
Pressbearings
Flange-Mounted Needle Roller • Self-Aligning |
 |
|
| 85 |
Pressbearings
Flange-Mounted Needle Roller • Nonaligning |
 |
|
| 86 |
Pressbearings - Pillow Block-Mounted Sintered Bronze |
 |
|
| 87 |
Pressbearings - Pillow Block-Mounted PTFE Bronze |
 |
|
| 88 |
Pressbearings - Pillow Block-Mounted Needle Roller |
 |
|
| 89 |
General Purpose Polymer |
 |
|
| 90 |
General Purpose Sleeve Bearings |
 |
|
| 91 - 92 |
General Purpose Flanged Bearings |
 |
|
| 93 |
Thrust Washers - General Purpose Polymer |
 |
|
| 94 |
Heavy-Duty Polymer |
 |
|
| 95 |
Heavy-Duty Sleeve Bearings |
 |
|
| 96 - 97 |
Heavy-Duty Flanged Bearings |
 |
|
| 98 |
Thrust Washers - Heavy-Duty Polymer |
 |
|
| 99 |
High-Temperature Polymer |
 |
|
| 100 |
High-Temperature Sleeve Bearings |
 |
|
| 101 - 102 |
High-Temperature Flanged Bearings |
 |
|
| 103 |
Thrust Washers - High-Temperature Polymer |
 |
|
| 104 |
Pillow Block and Rod End Polymer |
 |
|
| 105 |
Pillow Block Bearings |
 |
|
| 106 - 107 |
Rod End Bearings - Male • Plastic |
 |
|
| 108 - 109 |
Rod End Bearings - Female • Plastic |
 |
|
| 110 |
Linear Bearing Polymer |
 |
|
| 111 |
Linear Plastic Bearings - Closed Series |
 |
|
| 112 |
Linear Plain Bearings - Closed Series |
 |
|
| 113 |
Linear Plain Bearings - Open Series |
 |
|
| 114 |
Clip Bearings with Beveled Edges |
 |
|
| 115 |
Clip Bearings with Double Flange |
 |
|
| 116 |
Nonmetallic Sleeve Bearings |
 |
|
| 117 |
Feed and Idler Rollers - Index |
 |
|
| 118 |
Rollers - Intech Power-Core™ |
 |
|
| 119 |
Rollers in Cam Followers |
 |
|
| 120 |
Feed Rollers |
 |
|
| 121 |
Feed Rollers - With or Without Chamfer |
 |
|
| 122 |
Idler Rollers - Neoprene Surface |
 |
|
| 123 |
Idler Rollers - Urethane Surface |
 |
|
| 124 |
Idler Rollers
Urethane Surface w. Double-Shielded ABEC 3 Bearing |
 |
|
| 125 |
Couplings - Index |
 |
|
| 126 |
Couplings - Magnetic Disc |
 |
|
| 127 |
Couplings - Modular Bellows • Size 0 |
 |
|
| 128 |
Couplings - Slit Type Plastic • Split Type Hub |
 |
|
| 129 |
Couplings - Slit Type Plastic • Set Screw Type Hub |
 |
|
| 130 |
Couplings - Single Disk Flexible |
 |
|
| 131 |
Vibration Mounts & Pads - Index |
 |
|
| 132 |
Silicone Gel in Vibration Attenuation - Index |
 |
|
| 133 |
Advantages of Silicone vs. Rubber - Technical Data |
 |
|
| 134 |
Vibration Dampers - Flanged Silicone Gel |
 |
|
| 135 |
Vibration Dampers - Double-Studded Silicone Gel |
 |
|
| 136 |
Sheets - Silicone Gel |
 |
|
| 137 |
Tape & Chips - Silicone Gel |
 |
|
| 138 |
Foam Sheets - Silicone |
 |
|
| 139 |
Base Mountings - General Purpose Heavy-Duty |
 |
|
| 140 |
Spring and Pad Mounts - Steel • to 4.4 lbs. |
 |
|
| 141 |
Spring Mounts
Elliptic Leaf Type • For Extreme Environments |
 |
|
| 142 |
Spring Mount - Elliptic Leaf Type • Lightweight |
 |
|
| 143 |
Linear Motion Systems - Index |
 |
|
| 144 |
Mini-Rail® Linear Guides Technical Information |
 |
|
| 145 |
Mini-Rail® Linear Guides |
 |
|
| 146 |
Guide Wheels - Studded |
 |
|
| 147 |
Tracks - Steel • Double-Edged Size 0 |
 |
|
| 148 |
Linear Guide Rails - Utilirak™ • Economy |
 |
|
| 149 |
Carriage Assemblies - Utilirak™ • Economy |
 |
|
| 150 |
Linear Guide Rails - Utilirak™ |
 |
|
| 151 |
Carriage Assemblies - Utilirak™ |
 |
|
| 152 |
Polymer Bearings Selection Chart |
 |
|
| 153 |
Locknuts - Hex • Nylon-Insert |
 |
|
| 154 |
Right Angle Drives - Index |
 |
|
| 155 |
Right Angle Helical Gear Drives - Miniature |
 |
|
| 156 |
Right Angle Helical Gear Drives - Mini-Shaft Drive |
 |
|
| 157 |
Right Angle Helical Gear Drives - Key-Drive |
 |
|
| 158 |
Foot Mount for Key-Drive |
 |
|
| 159 |
Right Angle Helical Gear Drives - Hollow-Shaft Drive
1:1 Ratio or 3:2 Ratio |
 |
|
| 160 |
Right Angle Helical Gear Drives - Hollow-Shaft Drive
2:1 Ratio |
 |
|
| 161 |
Gearheads - Index |
 |
|
| 162 |
NEMA Size Gearheads Selection Chart |
 |
|
| 163 |
CG Planetary Gearheads - NEMA Size 17 • Compact Series |
 |
|
| 164 |
CG Planetary Gearheads - NEMA Size 23 • Compact Series |
 |
|
| 165 |
CG Planetary Gearheads - NEMA Size 34 • Compact Series |
 |
|
| 166 |
CG Planetary Gearheads Radial & Axial Shaft Loading Specifications |
 |
|
| 167 |
PG Planetary Geraheads - NEMA Size 17 • Precision Series |
 |
|
| 168 |
PG Planetary Geraheads - NEMA Size 23 • Precision Series |
 |
|
| 169 |
PG Planetary Geraheads - NEMA Size 34 • Precision Series |
 |
|
| 170 |
PG Planetary Geraheads - NEMA Size 42 • Precision Series |
 |
|
| 171 |
EG Planetary Geraheads - NEMA Size 17 • Economy Series |
 |
|
| 172 |
EG Planetary Geraheads - NEMA Size 23 • Economy Series |
 |
|
| 173 |
EG Planetary Geraheads - NEMA Size 34 • Economy Series |
 |
|
| 174 |
EG Planetary Geraheads - NEMA Size 42 • Economy Series |
 |
|
| 175 |
Spur Gearheads - NEMA Size 23 |
 |
|
| 176 |
Spur Gearheads - NEMA Size 34 |
 |
|
| 177 |
Spur Gearheads - NEMA Size 42 |
 |
|
| 178 - 179 |
Right Angle PG Planetary Gearheads
Size 17 • Precision Series |
 |
|
| 180 - 181 |
Right Angle PG Planetary Gearheads
Size 23 • Precision Series |
 |
|
| 182 - 183 |
Right Angle PG Planetary Gearheads
Size 34 • Precision Series |
 |
|
| 184 - 185 |
Right Angle PG Planetary Gearheads
Size 42 • Precision Series |
 |
|
| 186 - 187 |
Right Angle EG Planetary Gearheads
Size 17 • Economy Series |
 |
|
| 188 - 189 |
Right Angle EG Planetary Gearheads
Size 23 • Economy Series |
 |
|
| 190 - 191 |
Right Angle EG Planetary Gearheads
Size 34 • Economy Series |
 |
|
| 192 - 193 |
Right Angle EG Planetary Gearheads
Size 42 • Economy Series |
 |
|
| 194 |
Right Angle Spur Gearhead - NEMA Size 23 |
 |
|
| 195 |
Right Angle Spur Gearhead - NEMA Size 34 |
 |
|
| 196 |
Right Angle Spur Gearhead - NEMA Size 42 |
 |
|
| 197 |
Inertia Matching Example |
 |
|
| 198 - 199 |
Dual-Output PG Planetary Gearheads
NEMA Size 17 • Precision Series |
 |
|
| 200 - 201 |
Dual-Output PG Planetary Gearheads
NEMA Size 23 • Precision Series |
 |
|
| 202 - 203 |
Dual-Output PG Planetary Gearheads
NEMA Size 34 • Precision Series |
 |
|
| 204 - 205 |
Dual-Output PG Planetary Gearheads
NEMA Size 42 • Precision Series |
 |
|
| 206 - 207 |
Dual-Output EG Planetary Gearheads
NEMA Size 17 • Economy Series |
|
|
| 208 - 209 |
Dual-Output EG Planetary Gearheads
NEMA Size 23 • Economy Series |
 |
|
| 210 - 211 |
Dual-Output EG Planetary Gearheads
NEMA Size 34 • Economy Series |
 |
|
| 212 - 213 |
Dual-Output EG Planetary Gearheads
NEMA Size 42 • Economy Series |
 |
|
| 214 |
Dual-Output Spur Gearheads - NEMA Size 23 |
 |
|
| 215 |
Dual-Output Spur Gearheads - NEMA Size 34 |
 |
|
| 216 |
Dual-Output Spur Gearheads - NEMA Size 42 |
 |
|
| 217 |
Gearmotors - Index |
 |
|
| 218 |
Offset Stepper Gearmotors - NEMA Size 17 |
 |
|
| 219 |
Offset Stepper Gearmotors - NEMA Size 23 |
 |
|
| 220 |
Clutches - Index |
 |
|
| 221 - 224 |
Magnetic Clutches & Couplings - Technical Data |
 |
|
| 225 |
Magnetic Clutches & Couplings - to .130 lb. in. Torque |
 |
|
| 226 |
Magnetic Clutches & Couplings - to 25 lb. in. Torque |
 |
|
| 227 |
Magnetic Clutches & Couplings - to 70 lb. in. Torque |
 |
|
| 228 |
Clutch & Brake - Technical Information |
 |
|
| 229 |
Magnetic Spring Wrapped Clutches - Technical Data |
 |
|
| 230 |
Electromagnetic Spring Wrap Clutches |
 |
|
| 231 |
Electromagnetic Spring Wrap Clutches
High-Torque to Size Ratio |
 |
|
| 232 |
Power-Off Servo Brake - Technical Information |
 |
|
| 233 - 235 |
Power-Off Servo Brakes |
 |
|
| 236 |
Mechanical Slip Clutches - Technical Information |
 |
|
| 237 - 238 |
Through Shaft Mount Slip Clutches |
 |
|
| 239 - 240 |
Shaft-to-Shaft Mount Slip Clutches |
 |
|
| 241 - 248 |
Alphabetical Index |
 |
|
| 249 - 256 |
Reference Tables |
 |
|