D805 Metric Master Catalog

Metric Drive Components - Page 1:
Spur Gears, Pinions, Anti-Backlash Gears, Helical Gears, Internal Gears, Racks
Flexiracks, Miter Gears, Bevel Gears, Worm Gears and Worms, Gear and Dial Hubs
Gear Blanks, Ratchets and Pawls.

Stock Drive Products/Sterling Instrument is proud to introduce the new D805 Metric Catalog, a completely easy-to-use book that includes new products, detailed indexes, and comprehensive technical data. This year Stock Drive Products, ISO 9001 Registered and Sterling Instrument, ISO 9001 and AS9100 Registered, are celebrating 40 and 50 years respectively so it was important to both that this new Metric Catalog was as user-friendly as possible and reflected their continued commitment to customer service.

Since the first all metric master catalog was released in 1995, SDP/SI has revised and expanded the existing product groups while introducing thousands of new drive components such as timing belts, pulleys, timing belt clamps, clamp kits, Conidrive® Systems with Fairloc®, bearings, gearheads,
couplings, vibration mounts and much more. Many of these new products are RoHS compliant and will provide customers a greater opportunity to build systems that can be shipped internationally without the hassle of maintenance or replacement issues.

The D805 is a larger size catalog, with 1,264 pages of newly organized layouts making it easier to read and locate parts efficiently. In addition, there is a 232-page updated gearing section and detailed indexes that contain important overviews for over 40,000 products. Stock Drive Products/Sterling Instrument has been supplying customers around the world with their off-the-shelf metric and inch components and superb customer service. All D805 products, application data, 3D models, download and purchasing information is available at our estore.

REQUEST FREE CATALOG

Page No. Contents .PDF HTML
i-xii Introduction D805 Metric Master Catalog Introduction  
xiii-xix Part Number Index D805 Metric Master Catalog Part Number Index  
R-0 - R-15 Reference Tables D805 Metric Master Catalog Reference Tables  
T-0 Technical Section • Elements of Metric Gear Technology  
T-1 - T-6 Top of the Page Table of Contents D805 Technical Section Table of Contents  
T-7 - T-16 Top of the Page Section 1 • Introduction to Metric Gears D805 Technical Section 1 Introduction to Metric Gears  
T-17 - T-29 Top of the Page Section 2 • Introduction to Gear Technology D805 Technical Section 2 Introduction To Gear Technology  
T-30 - T-33 Top of the Page Section 3 • Details of Involute Gearing D805 Technical Section 3 Details of Involute Gearing  
T-34 - T-41 Top of the Page Section 4 • Spur Gear Calculations D805 Technical Section 4 Spur Gear Calculations  
T-42 - T-46 Top of the Page Section 5 • Internal Gears  
T-47 - T-56 Top of the Page Section 6 • Helical Gears D805 Technical Section 6 Helical Gears  
T-57 - T-59 Top of the Page Section 7 • Screw Gear or Cross Helical Gear Meshes D805 Technical Section 7 • Screw Gear Or Cross Helical Gear Meshes  
T-60 - T-71 Top of the Page Section 8 • Bevel Gearing D805 Technical Section 8 Bevel Gearing  
T-72 - T-80 Top of the Page Section 9 • Worm Mesh D805 Technical Section Section 9 Worm Mesh  
T-81 - T-107 Top of the Page Section 10 • Tooth Thickness  D805 Technical Section 10 Tooth Thickness  
T-108 - T-110 Top of the Page Section 11 • Contact Ratio D805 Technical Section 11 Contact Ratio  
T-111 - T-112 Top of the Page Section 12 • Gear Tooth Modifications  
T-113 - T-118 Top of the Page Section 13 • Gear Trains D805 Technical Section 13 Gear Trains  
T-119 - T-130 Top of the Page Section 14 • Backlash  
T-131 - T-137 Top of the Page Section 15 • Gear Accuracy D805 Technical Section 15 Gear Accuracy  
T-138 - T-149 Top of the Page Section 16 • Gear Forces D805 Technical Section 16 Gear Forces  
T-150 -T-193 Top of the Page Section 17 • Strength and Durability of Gears Section 17 Strength and Durability of Gears  
T-194 - T-220 Top of the Page Section 18 • Design of Plastic Gears D805 Technical Section 18 Design of Plastic Gears  
T-221 - T-224 Top of the Page Section 19 • Features of Tooth Surface Contacts D805 Technical Section 19 Features of Tooth Surface Contacts  
T-225 - T-230 Top of the Page Section 20 • Lubrication of Gears D805 TechnicalSection 20 Lubrication of Gears  
T-231 Top of the Page Section 21 • Gear Noise D805 Technical Section 21 Gear Noise  
T-232 Top of the Page References and Literature of General Interest D805 Technical Section References and Literature of General Interest  
1-1 Section 1 • Gears | Gear Selection Chart | Section 1 Gears Selection Chart  
Ground Spur Gears
1-7 - 1-8 Top of the Page Ground Spur Gears - Module 0.5 Ground Spur Gears Module 0.5  
1-9 - 1-10 Top of the Page Ground Spur Gears - Module 0.8 Ground Spur Gears Module 0.8  
1-11 - 1-12 Top of the Page Ground Spur Gears - Module 1 Ground Spur Gears Module 1  
1-13 Top of the Page Ground Spur Gears - Module 1.5 Ground Spur Gears Module 1.5  
1-14 Top of the Page Ground Spur Gears - Module 2 Ground Spur Gears Module 2  
1-15 Top of the Page Ground Spur Gears - Module 2.5 Ground Spur Gears Module 2.5  
1-16 Top of the Page Ground Spur Gears - Module 3 Ground Spur Gears Module 3  
1-17 Top of the Page Ground Spur Gears - Circular Pitch 2 & 5 Ground Spur Gears Circular Pitch 2 & 5  
Pinions
1-18 Top of the Page Pinions - Modules 0.15 to 0.8 Pinions Modules 0.15 to 0.8  
1-19 Top of the Page Pinions - Modules 0.25 to 1 Pinions Modules 0.25 to 1  
1-20 Top of the Page Pinions & Pinion Shafts - Module 0.4 Pinions and Pinion Shafts Module 0.4  
1-21 Top of the Page Pinions & Pinion Shafts - Module 0.5 Pinions & Pinion Shafts Module 0.5  
1-22 Top of the Page Pinions & Pinion Shafts - Module 0.8 Pinions & Pinion Shafts Module 0.8  
Spur Gears
1-23 Top of the Page Spur Gear Stock - Modules 0.4 & 0.5 Spur Gear Stock Modules 0.4 & 0.5  
1-24 Top of the Page Spur Gear Stock - Modules 0.8 & 1 Spur Gear Stock Modules 0.8 & 1  
1-25 Top of the Page Pinion Wire - Modules 0.4, 0.5 & 0.8 Pinion Wire Modules 0.4 0.5 & 0.8  
1-26 Top of the Page Spur Gears - Module 0.4 Spur Gears Module 0.4  
1-27 Top of the Page Fairloc® Hub Gears - Module 0.5 Fairloc Hub Gears Module 0.5  
1-28 Top of the Page Spur Gears Module 0.5 • 3mm Bore - 3mm Face Width Spur Gears Module 0.5 3mm Bore  
1-29 Top of the Page Spur Gears - Module 0.5 • 5mm Bore - 3mm Face Width Spur Gears Module 0.5 5 mm Bore  
1-30 Top of the Page Spur Gears - Module 0.5 • 8mm Bore - 3mm Face Width Spur Gears Module 0.5 8mm Bore  
1-31 Top of the Page Spur Gears - Module 0.5 • 5mm Bore - 5mm Face Width Spur Gears Module 0.5 5mm Bore  
1-32 Top of the Page Spur Gears - Module 0.5 • 8mm Bore - 5mm Face Width Spur Gears Module 0.5 8mm Bore  
1-33 -1-34 Top of the Page Spur Gears - Module 0.5 • 2 & 3mm Face Widths Spur Gears Module 0.5 2 & 3mm Face Width  
1-35 Top of the Page Spur Gears - Module 0.5 • 5mm Face Width Spur Gears Module 0.5 5mm Face Width  
1-36 Top of the Page Hubless Spur Gears - Module 0.5 • 2mm Face Width Hubless Spur Gears Module 0.5 2mm Face Width  
1-37 Top of the Page Hubless Spur Gears - Module 0.5 • 3mm Face Width Hubless Spur Gears Module 0.5 3mm Face Width  
1-38 Top of the Page Hubless Spur Gears - Module 0.5 • 3.2mm Face Width Hubless Spur Gears Module 0.5 3.2mm Face Width  
1-39 Top of the Page Hubless Spur Gears - Module 0.5 • 5mm Face Width Hubless Spur Gears Module 0.5 5mm Face Width  
1-40 Top of the Page Spur Gears - Module 0.75 • 3mm Face Width Spur Gears Module 0.75 3mm Face Width  
1-41 Top of the Page Hubless Spur Gears - Module 0.75 • 3mm Face Width Hubless Spur Gears Module 0.75 3mm Face Width  
1-42 Top of the Page Fairloc® Hub Gears - Module 0.8 • 5 & 7mm Face Widths Fairloc Hub Gears Module 0.8 5 & 7mm Face Width  
1-43 Top of the Page Spur Gears - Module 0.8 • 5mm Bore - 5mm Face Width   Spur Gears Module 0.8 5mm Bore 5mm Face Width  
1-44 Top of the Page Spur Gears - Module 0.8 • 8mm Bore - 5mm Face Width  Spur Gears Module 0.8 8mm Bore 5mm Face Width  
1-45 Top of the Page Spur Gears - Module 0.8 • 6mm Face Width Spur Gears Module 0.8 6mm Face Width  
1-46 Top of the Page Spur Gears - Module 0.8 • 5 & 7mm Face Widths Spur Gears Module 0.8 5 & 7mm Face Widths  
1-47 Top of the Page Hubless Spur Gears - Module 0.8 • 3mm Face Width Hubless Spur Gears Module 0.8 3mm Face Width  
1-48 Top of the Page Hubless Spur Gears - Module 0.8 • 3.2mm Face Width Hubless Spur Gears Module 0.8 3.2mm Face Width  
1-49 Top of the Page Hubless Spur Gears - Module 0.8 • 5mm Face Width Hubless Spur Gears Module 0.8 5mm Face Width  
1-50 Top of the Page Hubless Spur Gears - Module 1 • 6 & 8mm Face Widths Hubless Spur Gears Module 1 6 & 8mm Face Widths  
1-51 Top of the Page Spur Gears - Module 1 • 5mm Bore - 5mm Face Width Spyr Gears Module 1 5mm Bore 5mm Face Width  
1-52 Top of the Page Spur Gears - Module 1 • 8mm Bore - 5mm Face Width Spur Gears Module 1 8mm Bore 5mm Face Width  
1-53 Top of the Page Spur Gears - Module 1 • 8mm Face Width Spur Gears Module 1 8mm Face Width  
1-54 Top of the Page Spur Gears - Module 1 • 6 & 8mm Face Widths Spur Gears Module 1 6 & 8mm Face Widths  
1-55 Top of the Page Spur Gears - Module 1 • 10 & 12mm Face Widths Spur Gears Module 1 10 & 12mm Face Widths  
1-56 Top of the Page Spur Gears - Module 1 • 6 & 10mm Face Widths Spur Gears Module 1 6 & 10mm Face Widths  
1-57 Top of the Page Spur Gears - Module 1 • 8mm Bore - 10mm Face Width Spur Gears Module 1 10mm Face Width  
1-58 Top of the Page Spur Gears - Module 1 • 10mm Bore - 10mm Face Width Spur Gears Module 1 10mm Bore 10mm Face Width  
1-59 Top of the Page Hubless Spur Gears - Module 1 • 3mm Face Width Hubless Spur Gears Module 1 3mm Face Width  
1-60 Top of the Page Hubless Spur Gears - Module 1 • 3.2mm Face Width Hubless Spur Gears Module 1 3.2mm Face Width  
1-61 Top of the Page Hubless Spur Gears - Module 1 • 5mm Face Width Hubless Spur Gears Module 1 5mm Face Width  
1-62 Top of the Page Hubless Spur Gears - Module 1 • 6 & 8mm Face Widths Hubless Spur Gears Module 1 6 & 8mm Face Widths  
1-63 Top of the Page Hubless Spur Gears - Module 1 • 6 & 10mm Face Widths Hubless Spur Gears Module 1 6 & 10mm Face Widths  
1-64 Top of the Page Hubless Spur Gears - Module 1 • 10 & 12mm Face Widths Hubless Spur Gears Module 1 10 & 12mm Face Widths  
1-65 Top of the Page Spur Gears - Module 1.25 • 10mm Bore
   10mm Face Width
Spur Gears Module 1.25 10mm Bore 10mm Face Width  
1-66 Top of the Page Spur Gears - Module 1.25 • 12mm Bore
    10mm Face Width
Spur Gears Module 1.25 12mm Bore 10mm Face Width  
1-67 Top of the Page Hubless Spur Gears - Module 1.25 • 16mm Bore
   10mm Face Width
Hubless Spur Gears Module 1.25 16mm Bore 10mm Face Width  
1-68 Top of the Page Spur Gears - Module 1.5 • 16 & 18mm Face Widths Spur Gears Module 1.5 16 & 18mm Face Width  
1-69 Top of the Page Spur Gears - Module 1.5 • 10 & 12mm Face Widths Spur Gears Module 1.5 10 & 12mm Face Widths  
1-70 Top of the Page Spur Gears - Module 1.5 • 10mm Bore - 12mm Face Width Spur Gears Module 1.5 10mm Bore 12mm Face Width  
1-71 Top of the Page Spur Gears - Module 1.5 • 12mm Bore - 12mm Face Width Spur Gears Module 1.5 12mm Bore 12mm Face Width  
1-72 Top of the Page Spur Gears - Module 1.5
    16 & 18mm Face Widths - w. Keyway
Spur Gears Module 1.5 16 & 18mm Face Widths With Keyway  
1-73 Top of the Page Hubless Spur Gears - Module 1.5
    16mm Bore - 10mm Face Width
Hubless Spur Gears Module 1.5 16mm Bore 10mm Face Width  
1-74 Top of the Page Hubless Spur Gears - Module 1.5
    10 & 12mm Face Widths
Hubless Spur Gears Module 1.5 10 & 12mm Face Width  
1-75 Top of the Page Hubless Spur Gears - Module 1.5 • 16 & 18mm Face
    Widths
Hubless Spur Gears Module 1.5 16 & 18mm Face Widths  
1-76 Top of the Page Spur Gears - Module 2 • 20 & 22mm Face Widths Spur Gears Module 2 20 & 22mm Face Widths  
1-77 Top of the Page Spur Gears - Module 2 • 12 & 14mm Face Widths Spur Gears Module 2 12 & 14mm Face Widths  
1-78 Top of the Page Spur Gears - Module 2 • 20 & 22mm Face Widths
     w. Keyway
Spur Gears Module 2 20 & 22mm Face Widths With Keyway  
1-79 Top of the Page Spur Gears - Module 2 • 12mm Bore - 20mm Face Width Spur Gears Module 2 12mm Bore 20mm Face Width  
1-80 Top of the Page Hubless Spur Gears - Module 2 • 12 & 14mm Face Widths Hubless Spur Gears Module 2 12 & 14mm Face Widths  
1-81 Top of the Page Hubless Spur Gears - Module 2 • 20 & 22mm Face Widths Hubless Spur Gears Module 2 20 & 22mm Face Widths  
1-82 Top of the Page Hubless Spur Gears
    Module 2 • 15mm Bore - 20mm Face Width
Hubless Spur Gears Module 2 15 Bore 20mm Face Width  
1-83 Top of the Page Spur Gears - Module 2.5 • 25 & 28mm Face Widths Spur Gears Module 2.5 25 & 28mm Face Widths  
1-84 Top of the Page Spur Gears - Module 2.5 • 16 & 18mm Face Widths Spur Gears Module 2.5 16 & 18mm Face Widths  
1-85 Top of the Page Spur Gears
    Module 2.5 • 25 & 28mm Face Widths - w. Keyway
Spur Gears Module 2.5 25 & 28mm Face Widths With Keyway  
1-86 Top of the Page Spur Gears - Module 2.5 • 15mm Bore - 25mm Face Width Spur Gears Module 2.5 15mm Bore 25mm Face Width  
1-87 Top of the Page Hubless Spur Gears - Module 2.5
    16 & 18mm Face Widths
Hubless Spur Gears Module 2.5 16 & 18mm Face Widths  
1-88 Top of the Page Hubless Spur Gears - Module 2.5
    25 & 28mm Face Widths
Hubless Spur Gears Module 2.5 25 & 28mm Face Widths  
1-89 Top of the Page Hubless Spur Gears - Module 2.5 • 25mm Face Width Hubless Spur Gears Module 2.5 25mm Face Width  
1-90 Top of the Page Spur Gears - Module 3 • 30 & 35mm Face Widths Spur Gears Module 3 30 & 35mm Face Widths  
1-91 Top of the Page Spur Gears - Module 3 • 20 & 22mm Face Widths Spur Gears Module 3 20 & 22mm Face Widths  
1-92 Top of the Page Spur Gears - Module 3 • 30mm Face Width Spur Gears Module 3 30mm Face Width  
1-93 Top of the Page Hubless Spur Gears - Module 3 • 20 & 22mm Face Widths Hubless Spur Gears Module 3 20 & 22mm Face Widths  
1-94 Top of the Page Hubless Spur Gears - Module 3
    30 & 35mm Face Widths - w. Keyway
Hubless Spur Gears Module 3 30 & 35mm Face Widths  
1-95 Top of the Page Hubless Spur Gears - Module 3 • 30mm Face Width Hubless Spur Gears Module 3 30mm Face Width  
1-96 Top of the Page Nonmetallic Spur Gears - Module 0.4 • 3mm Face Width Nonmetallic Spur Gears Module 0.4 3mm Face Width  
1-97 Top of the Page Nonmetallic Spur Gears - Module 0.4 • 5mm Face Width Nonmetallic Spur Gears Module 0.4 5mm Face Width  
1-98 Top of the Page Nonmetallic Fairloc® Hub Spur Gears - Module 0.5
    5mm Face Width
Nonmetallic Fairloc Hub Spur Gears Module 0.5 5mm Face Width  
1-99 Top of the Page Nonmetallic Pin Type Hub Spur Gears - Module 0.5
    5mm Face Width
Nonmetallic Pin Type Hub Spur Gears Module 0.5 5mm Face Width  
1-100 Top of the Page Nonmetallic Molded Spur Gears - Module 0.5
    3mm Face Width - Brass Insert
Nonmetallic Molded Spur Gears Module 0.5 3mm Face Width  
1-101 - 1-102 Top of the Page Nonmetallic Molded Spur Gears - Module 0.5
    3mm Face Width
Nonmetallic Molded Spur Gears Module 0.5 3mm Face Width  
1-103 Top of the Page NEW Nonmetallic Molded Spur Gears - Module 0.5
    3mm Face Width
Nonmetallic Molded Spur Gears Module 0.5 3mm Face Width  
1-104 Top of the Page Nonmetallic Molded Spur Gears - Module 0.5
    5mm Face Width
Nonmetallic Molded Spur Gears Module 0.5 5mm Face Width  
1-105 Top of the Page Nonmetallic Molded Spur Gear - Module 0.7
    6mm Face Width
Nonmetallic Molded Spur Gears Module 0.7 6mm Face Width  
1-106 Top of the Page Nonmetallic Fairloc® Hub Spur Gears - Module 0.8
    5mm Face Width
Nonmetallic Fairloc Hub Spur Gears Module 0.8 5mm Face Width  
1-107 Top of the Page Nonmetallic Pin Type Hub Spur Gears - Module 0.8
    5mm Face Width
Nonmetallic Pin Type Hub Spur Gears Module 0.8 5mm Face Width  
1-108 Top of the Page Nonmetallic Spur Gears - Module 0.8 • 3mm Face Width Nonmetallic Spur Gears Module 0.8 3mm Face Width  
1-109 Top of the Page Nonmetallic Molded Spur Gears - Module 0.8
    4mm Face Width
Nonmetallic Molded Spur Gears Module 0.8 4mm Face Width  
1-110 Top of the Page Nonmetallic Hubless Spur Gear - Module 0.8
    5mm Face Width
Nonmetallic Hubless Spur Gears Module 0.8 5mm Face Width  
1-111 Top of the Page Nonmetallic Fairloc® Hub Spur Gears - Module
    15mm Face Width
Nonmetallic Fairloc Hub Spur Gears Module 1 5mm Face Width  
1-112 Top of the Page Nonmetallic Pin Type Hub Spur Gears - Module 1
    5mm Face Width
Nonmetallic Pin Type Hub Spur Gears Module 1 5mm Face Width  
1-113 Top of the Page Nonmetallic Nylon Spur Gears - Module 1
    10mm Face Width
Nonmetallic Nylon Spur Gears Module 1 10mm Face Width  
1-114 - 1-115 Top of the Page Nonmetallic Molded Spur Gears - Module 1
    9mm Face Width - Brass Insert
Nonmetallic Molded Spur Gears Module 1 9mm Face Width  
1-116 Top of the Page Nonmetallic Molded Spur Gears - Module 1
    6mm Face Width
Nonmetallic Molded Spur Gears Module 1 6mm Face Width  
1-117 - 1-118 Top of the Page Nonmetallic Molded Spur Gears - Module 1
    9mm Face Width
Nonmetallic Molded Spur Gears Module 1 9mm Face Width  
1-119 Top of the Page Nonmetallic Molded Spur Gears - Module 1
    10mm Face Width
Nonmetallic Molded Spur Gears Module 1 10mm Face Width  
1-120 Top of the Page Nonmetallic Hubless Spur Gears - Module 1
    5mm Face Width
Nonmetallic Hubless Spur Gears Module 1 5mm Face Width  
1-121 Top of the Page Nonmetallic Molded Spur Gears - Module 1.25
    10mm Face Width
Nonmetallic Molded Spur Gears Module 1.25 10mm Face Width  
1-122 Top of the Page Nonmetallic Nylon Spur Gears - Module 1.5
    15mm Face Width - Stainless Steel Core
Nonmetallic Nylon Spur Gears Module 1.5 15mm Face Width  
1-123 Top of the Page Nonmetallic Nylon Spur Gears - Module 1.5
    15mm Face Width
Nonmetallic Nylon Spur Gears Module 1.5 15mm Face Width  
1-124 Top of the Page Nonmetallic Molded Spur Gears - Module 1.5
    12mm Face Width
Nonmetallic Molded Spur Gears Module 1.5 12mm Face Width  
1-125 Top of the Page Nonmetallic Nylon Spur Gears - Module 2
    20mm Face Width - Stainless Steel Core
Nonmetallic Nylon Spur Gears Module 2 20mm Face Width  
1-126

Top of the Page Nonmetallic Nylon Spur Gears - Module 2
    20mm Face Width

Nonmetallic Nylon Spur Gears Module 2 20mm Face Width  
1-127 Top of the Page Nonmetallic Molded Spur Gears - Module 2
    15mm Face Width
Nonmetallic Molded Spur Gears Module 2 15mm Face Width  
1-128 Top of the Page Nonmetallic Nylon Hubless Spur Gears - Module 2
    20mm Face Width
Nonmetallic Hubless Spur Gears Module 2 20mm Face Width  
1-129 Top of the Page Nonmetallic Nylon Spur Gears - Module 2.5
    25mm Face Width
Nonmetallic Nylon Spur Gears Module 2.5 25mm Face Width  
1-130 Top of the Page Nonmetallic Nylon Hubless Spur Gears - Module 2.5
    25mm Face Width
Nonmetallic Nylon Hubless Spur Gears Module 2.5 25mm Face Width  
1-131 Top of the Page Nonmetallic Molded Spur Gears - Module 3
    30mm Face Width
Nonmetallic Nylon Spur Gears Module 3 30mm Face Width  
1-132 Top of the Page Nonmetallic Molded Spur Gears - Module 3
    19mm Face Width
Nonmetallic Molded Spur Gears Module 2 19mm Face Width  
1-133 Top of the Page Nonmetallic Nylon Hubless Spur Gears - Module 3
    30mm Face Width
Nonmetallic Nylon Hubless Spur Gears Module 3 30mm Face Width  
Anti-Backlash Gears
1-134 Top of the Page Anti-Backlash Gears - Modules 0.5, 0.8 & 1 • Steel Anti-Backlash Gears - Modules 0.5, 0.8 & 1 • Steel  
1-135 Top of the Page Anti-Backlash Gears - Modules 0.5, 0.8 & 1 • Aluminum Anti-Backlash Gears - Modules 0.5, 0.8 & 1 • Aluminum  
Helical & Internal Gears
1-136 Top of the Page Helical & Internal Gears - Modules 1, 1.5 & 2 Helical & Internal Gears - Modules 1, 1.5 & 2  
1-137 Top of the Page Internal Gears - Module 0.5, 0.8 & 1 Internal Gears - Module 0.5, 0.8 & 1  
Racks & Joining Gauges
1-138 Top of the Page Ground Racks & Joining Gauges - Modules 0.5, 0.8 1 & 1.5 Ground Racks & Joining Gauges Modules 0.5, 0.8 1 & 1.5  
1-139 Top of the Page Racks - Modules 0.3, 0.5, 0.75, 0.8 & 1 Racks - Modules 0.3, 0.5, 0.75, 0.8 & 1  
1-140 - 1-141 Top of the Page Racks - Modules 0.4, 0.5, 0.8 & 1 Racks - Modules 0.4, 0.5, 0.8 & 1  
1-142 Top of the Page Racks - Modules 1.5, 2, 2.5 & 3 Racks - Modules 1.5, 2, 2.5 & 3  
1-143 Top of the Page Racks - Modules 0.5, 0.7, 0.75, 0.8, 1, 1.25, 1.5, 2, 2.5 & 3 Racks - Modules 0.5, 0.7, 0.75, 0.8, 1, 1.25, 1.5, 2, 2.5 & 3  
1-144 Top of the Page Ground Racks & Joining Gauges - Circular Pitch 2 & 5 Ground Racks & Joining Gauges - Circular Pitch 2 & 5  
Flexiracks
1-145 Top of the Page Flexiracks Flexiracks  
1-146 Top of the Page Flexiracks - Modules 0.8, 1, 1.5 & 2 • Rack Clamps Flexiracks -Modules 0.8, 1, 1.5 & 2 • Rack Clamps  
1-147 Top of the Page Guide Rails & Pinions for Flexiracks Guide Rails & Pinions for Flexiracks  
MIter Gears & Bevel Gears
1-148 Top of the Page Ground Spiral Miter Gears - Modules 2, 2.5, 3, 3.5, 4 & 5 Ground Spiral Miter Gears - Modules 2, 2.5, 3, 3.5, 4 & 5  
1-149 Top of the Page Straight & Spiral Miter Gears - Modules 0.5, 0.8 & 1 Straight & Spiral Miter Gears - Modules 0.5, 0.8 & 1  
1-150 Top of the Page 35° Spiral Miter Gears - Modules 1.25, 1.5, 2 & 2.25 35° Spiral Miter Gears - Modules 1.25, 1.5, 2 & 2.25  
1-151 Top of the Page Straight Miter Gears - Modules 1.5, 2, 2.5, 2.75 & 3 Straight Miter Gears - Modules 1.5, 2, 2.5, 2.75 & 3  
1-152 Top of the Page Straight Miter Gears - Modules 0.6, 1 & 1.5 Straight Miter Gears - Modules 0.6, 1 & 1.5  
1-153 Top of the Page Straight Miter Gears
    Modules 0.5, 0.8, 1, 1.5, 2, 2.5, 3 & 3.5
Straight Miter Gears Modules 0.5, 0.8, 1, 1.5, 2, 2.5, 3 & 3.5  
1-154 Top of the Page Straight Miter Gears - Modules 1, 1.5, 2, 2.5, 3 & 3.5 Straight Miter Gears - Modules 1, 1.5, 2, 2.5, 3 & 3.5  
1-155 Top of the Page Ground Spiral Bevel Gears - Modules 2, 2.5, 3 & 4 Ground Spiral Bevel Gears - Modules 2, 2.5, 3 & 4  
1-156 Top of the Page Bevel Gears - Modules 0.5, 0.8 & 1 Bevel Gears - Modules 0.5, 0.8 & 1  
1-157 Top of the Page Bevel Gears - Modules 1.5, 2, 2.5 & 3  Bevel Gears - Modules 1.5, 2, 2.5 & 3   
1-158 - 1-159 Top of the Page Nonmetallic Molded Bevel Gears
    Modules 0.5, 0.8, 1, 1.5, 2, 2.5 & 3
Nonmetallic Molded Bevel Gears Modules 0.5, 0.8, 1, 1.5, 2, 2.5 & 3  
Worm Gears & Worms
1-160 Top of the Page Worm Gears & Worms - Module 0.5 Worm Gears & Worms - Module 0.5  
1-161 Top of the Page Worm Gears [Aluminum Bronze] & Worms [Steel]
    Module 0.8
Worm Gears [Aluminum Bronze] & Worms [Steel] Module 0.8  
1-162 Top of the Page Worm Gears [Acetal] & Worms [Stainless Steel]
    Module 0.8
Worm Gears [Acetal] & Worm [Stainless Steel] Module 0.8  
1-163 Top of the Page Worm Gears [Aluminum Bronze] & Worms [Steel]
    Module 1
Worm Gears [Aluminum Bronze] & Worms [Steel] Module 1  
1-164 Top of the Page Worm Gears [Acetal w. Brass Insert] & Worms [Steel]
    Module 1
Worm Gears [Acetal w. Brass Insert] & Worms [Steel] Module 1  
1-165 Top of the Page Worm Gears - Module 1 Worm Gears - Module 1  
1-166 Top of the Page Worm Gears [Nylon Molded] & Worms [Zinc Die Cast]
    Modules 1 & 2
Worm Gears [Nylon Molded] & Worms [Zinc Die Cast] Modules 1 & 2  
1-167 Top of the Page Worm Gears [Cast Iron or Acetal w. Brass Insert] &
    Worms [Steel] Module 1.5
Worm Gears [Cast Iron or Acetal w. Brass Insert] & Worms [Steel] Module 1.5  
1-168 Top of the Page Worm Gears [Aluminum Bronze or Aluminum Bronze Gray
    Cast Iron Core] & Worms [Steel] Module 1.5
Worm Gears [Aluminum Bronze or Aluminum Bronze Gray Cast Iron Core] & Worms [Steel] Module 1.5  
1-169 Top of the Page Worm Gears [Cast Nylon] & Worms
    [Steel w. Black Oxide Finish] Modules 1, 1.5, 2 & 2.5
Worm Gears [Cast Nylon] & Worms [Steel w. Black Oxide Finish] Modules 1, 1.5, 2 & 2.5  
1-170 Top of the Page Worms - Module 2  Worms - Module 2  
1-171 Top of the Page Worm Gears - Module 2 Worm Gears - Module 2  
1-172 Top of the Page Worms - Module 2.5 Worms - Module 2.5  
1-173 Top of the Page Worm Gears - Module 2.5 Worm Gears - Module 2.5   
1-174 Top of the Page Worms - Module 3  Worms - Module 3   
1-175 Top of the Page Worm Gears - Module 3  Worm Gears - Module 3  
1-176 Top of the Page Worm Gears - Modules 2 & 3 Worm Gears - Modules 2 & 3  
Gear & Dial Hubs and Gear Blanks
1-177 Top of the Page Precision Gear & Dial Hubs - Fairloc® Type Precision Gear & Dial Hubs - Fairloc® Type  
1-178 Top of the Page Precision Gear & Dial Hubs - Pin Type Precision Gear & Dial Hubs - Pin Type  
1-179 Top of the Page Nonmetallic Gear Blanks - 4.8mm Face Width Nonmetallic Gear Blanks  
1-180 Top of the Page Nonmetallic Gear Blanks - 3mm Face Width Nonmetallic Gear Blanks - 3mm Face Width  
1-181 Top of the Page Design Data - Splines & Splined Bushings Design Data - Splines & Splined Bushings  
Splines & Splined Bushings
1-182 Top of the Page Splines & Splined Bushings • Steel and Brass Splines & Splined Bushings  
1-183 Top of the Page Splines & Splined Bushings • Carbon Steel Splines & Splined Bushings • Carbon Steel  
Ratchets & Pawls
1-184 Top of the Page Ratchets & Pawls Ratchets & Pawls  
 

Back to Top