| Page No. |
Contents |
.PDF |
HTML |
| 2-1 |
Section 2 • Belt & Chain Drives | Index | |
 |
|
| 2-2 - 2-5 |
Timing Belts & Pulley Locator Chart |
 |
|
| 2-6 |
TruMotion® Specifications |
 |
|
| Timing Belt Stock & Belt Clamps |
| 2-7 |
Timing Belt Stock - MXL, XL & L |
 |
|
| 2-8 |
Timing Belt Stock - HTD® & T |
 |
|
| 2-9 |
Timing Belt Stock - GT®2 |
 |
|
| 2-10 |
Timing Belt Clamps - MXL, XL, GT®2 & HTD® |
 |
|
| 2-11 |
Timing Belt Clamp Kits - XL 1/5" & L 3/8" Pitches |
 |
|
| 2-12 |
Timing Belt Clamp Kits - HTD • 5 & 8mm Pitches |
 |
|
| 2-13 |
Timing Belt Clamp Kits - GT®2 • 2 & 3mm Pitches |
 |
|
| 2-14 |
Timing Belt Clamp Kits - GT®2 • 5 & 8mm Pitches |
 |
|
| 2-15 |
Timing Belt Clamp Kits - AT • 5 & 10mm Pitches |
 |
|
| 2-16 |
Timing Belt Clamp Kits - T • 5 & 10mm Pitches |
 |
|
| 2-17 |
Belt Tension Testers |
 |
|
| Miniature Belt Drives |
| 2-18 - 2-19 |
NEW • Designing a Miniature Belt Drive |
 |
|
| 2-20 |
NEW • Miniature Timing Belts - 1mm Pitch |
 |
|
| 2-21 |
NEW • Miniature Timing Belts - 1mm Pitch |
 |
|
| 2-22 |
NEW • Miniature Timing Belt Pulley Flanges - 1mm Pitch |
 |
|
| 2-23 - 2-24 |
NEW • Miniature Timing Belt Pulley Stock - 1mm Pitch |
 |
|
| 2-25 - 2-26 |
NEW • Miniature Timing Belt Pulleys - 1mm Pitch |
 |
|
| Timing Belts and Pulleys - MXL |
| 2-27 - 2-29 |
Timing Belts - MXL • .080" or 2.03mm Pitch [Neoprene] |
![Timing Belts - MXL • .080" or 2.03mm Pitch [Neoprene]](../web/images/D790_Cat/tech_but4.gif) |
|
| 2-30 - 2-31 |
Timing Belts - MXL • .080" or 2.03mm Pitch [Polymer] |
![Timing Belts - MXL • .080" or 2.03mm Pitch [Polymer]](../web/images/D790_Cat/tech_but4.gif) |
|
| 2-32 - 2-33 |
Timing Belts - MXL • .080" or 2.03mm Pitch [Polyurethane] |
![Timing Belts - MXL • .080" or 2.03mm Pitch [Polyurethane]](../web/images/D790_Cat/tech_but4.gif) |
|
| 2-34 |
Timing Belts - MXL, Double-Sided • .080" or 2.03mm Pitch |
 |
|
| 2-35 |
Pulley Flanges - MXL • .080" or 2.03mm & 40 D.P. Pitch |
 |
|
| 2-36 - 2-37 |
Timing Belt Pulley Stock - MXL • .080" or 2.03mm Pitch |
 |
|
| 2-38 |
Timing Belt Pulleys - MXL • 2.03mm Pitch - Fairloc® Hub |
 |
|
| 2-39 |
Timing Belt Pulleys - MXL • 2.03mm Pitch - Double Flange |
 |
|
| 2-40 |
Timing Belt Pulleys
MXL • 2.03mm Pitch - For Belts Up to 6mm Wide |
 |
|
| 2-41 |
Timing Belt Pulleys
MXL • 2.03mm Pitch - For Belts Up to 9.5mm Wide |
 |
|
| 2-42 |
Timing Belt Pulleys - MXL • 2.03mm Pitch
For 6mm Belts • Polycarbonate w. Aluminum Insert |
 |
|
| 2-43 |
Timing Belt Pulleys - MXL • 2.03mm Pitch
For 6mm Belts • Polycarbonate w. Brass Insert |
 |
|
| 2-44 |
Timing Belt Pulleys - MXL • 2.03mm Pitch
For 6mm Belts • Polycarbonate |
 |
|
| 2-45 |
Timing Belt Pulleys - MXL • 2.03mm Pitch
For 6mm Belts • Polycarbonate, Hubless |
 |
|
| Timing Belts and Pulleys - 40 D.P. |
| 2-46 - 2-47 |
Timing Belts - 40 D.P. or 2.07mm Pitch • Polyester Cord |
 |
|
| 2-48 - 2-49 |
Timing Belts
40 D.P. or 2.07mm Pitch • Polyester or Kevlar Cord |
 |
|
| 2-50 - 2-51 |
Timing Belt Pulleys 40 D.P. - 02.07mm Pitch • Acetal |
 |
|
| 2-52 - 2-53 |
Timing Belt Pulleys 40 D.P. - 02.07mm Pitch • Acetal |
 |
|
| 2-54 |
Timing Belt Pulleys 40 D.P. - 02.07mm Pitch • Acetal |
 |
|
| Timing Belts and Pulleys - XL |
| 2-55 - 2-56 |
Timing Belts - XL • 1/5" or 5.08mm Pitch • Neoprene |
 |
|
| 2-57 - 2-58 |
Timing Belts - XL • 1/5" or 5.08mm Pitch • Polymer |
 |
|
| 2-59 |
Timing Belts
XL • 1/5" or 5.08mm Pitch • Polyester or Kevlar Cord |
 |
|
| 2-60 |
Timing Belts
XL Double-Sided • 1/5" or 5.08mm Pitch, Neoprene |
 |
|
| 2-61 |
Timing Belts
XL Double-Sided • 1/5" or 5.08mm Pitch, Polyurethane |
 |
|
| 2-62 |
Pulley Flanges - XL • 1/5" or 5.08mm Pitch |
 |
|
| 2-63 - 2-64 |
Timing Pulley Stock
XL • 1/5" or 5.08mm Pitch • Aluminum or Steel |
 |
|
| 2-65 - 2-66 |
Timing Pulley Stock
XL • 1/5" or 5.08mm Pitch • Carbon Steel |
 |
|
| 2-67 |
Timing Belt Pulleys - XL
5.08mm Pitch • For 6mm Belts |
 |
|
| 2-68 |
Timing Belt Pulleys - XL
5.08mm Pitch • For 9.5mm Belts |
 |
|
| 2-69 |
Timing Belt Pulleys - XL
5.08mm Pitch • For 9.5mm Belts, Hubless |
 |
|
| 2-70 |
Timing Belt Pulleys - XL
5.08mm Pitch • For 9.5mm Belts, No Flange |
 |
|
| 2-71 |
Timing Belt Pulleys - XL • Double Flange
5.08mm Pitch • For 9.5mm Belts, Molded w. Fairloc® Hub |
 |
|
| 2-72 |
Timing Belt Pulleys - XL • Single or No Flange
5.08mm Pitch • For 9.5mm Belts, Molded w. Fairloc® Hub |
 |
|
| 2-73 |
Timing Belt Pulleys - XL • Double Flange
5.08mm Pitch • For 9.5mm Belts, Molded w. Metal Hub |
 |
|
| 2-74 |
Timing Belt Pulleys - XL • Single or No Flange
5.08mm Pitch • For 9.5mm Belts, Molded w. Metal Hub |
 |
|
| 2-75 - 2-77 |
Timing Belt Pulleys - XL • Double Flange
5.08mm Pitch • For 9.5mm Belts, Molded w. Metal Insert |
 |
|
| 2-78 - 2-81 |
Timing Belt Pulleys - XL • Single or No Flange
5.08mm Pitch • For 9.5mm Belts, Molded w. Metal Insert |
 |
|
| 2-82 |
Timing Belt Pulleys - XL • Double Flange
5.08mm Pitch • For 9.5mm Belts, Molded |
 |
|
| 2-83 - 2-84 |
Timing Belt Pulleys - XL • Single Flange
5.08mm Pitch • For 9.5mm Belts, Molded - Polycarbonate |
 |
|
| 2-85 |
Timing Belt Pulleys - XL • Single Flange
5.08mm Pitch • For 9.5mm Belts, Molded - Acetal |
 |
|
| Timing Belts and Pulleys - L |
| 2-86 - 2-87 |
Timing Belts -
L • 3/8" or 9.525mm Pitch, Neoprene |
 |
|
| 2-88 |
Timing Belts -
L • 3/8" or 9.525mm Pitch, Polymer |
 |
|
| 2-89 |
Timing Belts
L Double-Sided • 3/8" or 9.525mm Pitch, Neoprene |
 |
|
| 2-90 |
Pulley Flanges - L • 3/8" or 9.525mm Pitch |
 |
|
| 2-91 |
Timing Belt Pulley Stock -
L • 3/8" or 9.525mm Pitch |
 |
|
| 2-92 |
Timing Belt Pulleys -
L • 9.525mm Pitch • Aluminum |
 |
|
| 2-93 |
Timing Belt Pulleys
L • 9.525mm Pitch • Polycarbonate, For 12.5mm Belts |
 |
|
| 2-94 |
Timing Belt Pulleys
L • 9.525mm Pitch • Polycarbonate, For 19mm Belts |
 |
|
| Timing Belts and Pulleys - HTD® |
| 2-95 - 2-96 |
TIming Belts - HTD® • 3mm Pitch |
 |
|
| 2-97 - 2-98 |
TIming Belts - HTD® Double-Sided • 3mm Pitch |
 |
|
| 2-99 |
Pulley Flanges - HTD® • 3mm Pitch |
 |
|
| 2-100 - 2-101 |
Timing Belt Pulley Stock - HTD® • 3mm Pitch • Aluminum |
 |
|
| 2-102 - 2-103 |
Timing Belt Pulley Stock
HTD® • 3mm Pitch • Carbon Steel |
 |
|
| 2-104 |
Timing Belt Pulleys - HTD®
3mm Pitch, For Belts Up to 6mm Wide, Fairloc® Hub |
 |
|
| 2-105 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 6mm Belts, Double Flange |
 |
|
| 2-106 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 9mm Belts, Double Flange |
 |
|
| 2-107 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 6mm Belts, No Flange |
 |
|
| 2-108 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 9mm Belts, No Flange |
 |
|
| 2-109 - 2-110 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 9mm Belts, Double Flange |
 |
|
| 2-111 - 2-112 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 9mm Belts, Single Flange |
 |
|
| 2-113 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 9mm Belts, Double Flange |
 |
|
| 2-114 |
Timing Belt Pulleys
HTD® • 3mm Pitch, For 9mm Belts, Single or No Flange |
 |
|
| 2-115 - 2-116 |
Timing Belts - HTD® • 5mm Pitch |
 |
|
| 2-117 - 2-118 |
Timing Belts - HTD® Double-Sided • 5mm Pitch |
 |
|
| 2-119 |
Pulley Flanges - HTD® • 5mm Pitch |
 |
|
| 2-120 - 2-121 |
Timing Belt Pulley Stock - HTD® • 5mm Pitch, Aluminum |
 |
|
| 2-122 - 2-123 |
Timing Belt Pulley Stock
HTD® • 5mm Pitch, Carbon Steel |
 |
|
| 2-124 |
Timing Belt Pulleys
HTD® • 5mm Pitch, For 9mm Belts, Double Flange |
 |
|
| 2-125 |
Timing Belt Pulleys
HTD® • 5mm Pitch, For 15mm Belts, Double Flange |
 |
|
| 2-126 |
Timing Belt Pulleys
HTD® • 5mm Pitch, For 9mm Belts, No Flange |
 |
|
| 2-127 |
Timing Belt Pulleys
HTD® • 5mm Pitch, For 9mm Belts, No Flange |
 |
|
| 2-128 |
Timing Belt Pulleys - HTD®
5mm Pitch, For 9mm Belts, Molded w. Fairloc® Hub |
 |
|
| 2-129 |
Timing Belt Pulleys - HTD®
5mm Pitch, For 9mm Belts, Molded w. Metal Hub |
 |
|
| 2-130 - 2-131 |
Timing Belt Pulleys - HTD®, Double Flange
5mm Pitch, For 9mm Belts, Molded w. Insert |
 |
|
| 2-132 - 2-133 |
Timing Belt Pulleys - HTD®, SIngle Flange
5mm Pitch, For 9mm Belts, Molded w. Insert |
 |
|
| 2-134 |
Timing Belt Pulleys - HTD®, Double Flange
5mm Pitch, For 9mm Belts, Molded |
 |
|
| 2-135 |
Timing Belt Pulleys - HTD®, Single Flange
5mm Pitch, For 9mm Belts, Molded |
 |
|
| Timing Belts and Pulleys - GT®2 |
| 2-136 - 2-137 |
TIming Belts - GT®2 • 2mm Pitch, Neoprene |
 |
|
| 2-138 |
TIming Belts - GT®2 • 2mm Pitch, Polymer |
 |
|
| 2-139 |
Pulley Flanges - GT®2 • 2mm Pitch |
 |
|
| 2-140 - 2-141 |
Timing Belt Pulley Stock - GT®2 • 2mm Pitch, Aluminum |
 |
|
| 2-142 |
Timing Belt Pulleys - GT®2
2mm Pitch, For Belts Up to 6mm Wide, Fairloc® Hub |
 |
|
| 2-143 |
Timing Belt Pulleys - GT®2
2mm Pitch, For Belts Up to 3mm Wide |
 |
|
| 2-144 |
Timing Belt Pulleys - GT®2
2mm Pitch, For Belts Up to 6mm Wide |
 |
|
| 2-145 |
Timing Belt Pulleys - GT®2
2mm Pitch, For Belts Up to 9mm Wide |
 |
|
| 2-146 |
Timing Belt Pulleys - GT®2
2mm Pitch, For 6mm Belts, w. Brass Insert |
 |
|
| 2-147 |
Timing Belt Pulleys - GT®2 • 2mm Pitch, For 6mm Belts |
 |
|
| 2-148 - 2-149 |
Timing Belts - GT®2 • 3mm Pitch, Neoprene |
 |
|
| 2-150 |
Timing Belts - GT®2 • 3mm Pitch, Polymer |
 |
|
| 2-151 - 2-152 |
Timing Belts - GT®2 Double-Sided • 3mm Pitch |
 |
|
| 2-153 |
Pulley Flanges - GT®2 • 3mm Pitch |
 |
|
| 2-154 - 2-155 |
Timing Belt Pulley Stock - 3mm Pitch, Aluminum
|
 |
|
| 2-156 |
Timing Belt Pulleys - GT®2
3mm Pitch, For Belts Up to 9mm Wide, Fairloc® Hub |
 |
|
| 2-157 |
Timing Belt Pulleys - GT®2
3mm Pitch, For Belts Up to 6mm Wide |
 |
|
| 2-158 |
Timing Belt Pulleys - GT®2
3mm Pitch, For Belts Up to 9mm Wide |
 |
|
| 2-159 - 2-160 |
Timing Belt Pulleys - GT®2, Double Flange
3mm Pitch, For Belts Up to 9mm Wide, Molded w. Insert |
 |
|
| 2-161 |
Timing Belt Pulleys - GT®2, Single or No Flange
3mm Pitch, For Belts Up to 9mm Wide, Molded w. Insert |
 |
|
| 2-162 |
Timing Belt Pulleys - GT®2, Double Flange
3mm Pitch, For Belts Up to 9mm Wide |
 |
|
| 2-163 |
Timing Belts - GT®2 • 5mm Pitch, Neoprene |
 |
|
| 2-164 |
Timing Belts - GT®2 • 5mm Pitch, Polymer |
 |
|
| 2-165 |
Timing Belts - GT®2 Double-Sided • 5mm Pitch |
 |
|
| 2-166 |
Pulley Flanges - GT®2 5mm Pitch |
 |
|
| 2-167 - 2-168 |
Timing Belt Pulley Stock - GT®2 • 5mm Pitch, Aluminum |
 |
|
| 2-169 - 2-170 |
Timing Belt Pulley Stock - GT®2 • 5mm Pitch, Carbon Steel |
 |
|
| 2-171 |
Timing Belt Pulleys - GT®2, Double Flange
5mm Pitch, For Belts Up to 9mm Wide |
 |
|
| 2-172 |
Timing Belt Pulleys - GT®2, No Flange
5mm Pitch, For Belts Up to 9mm Wide |
 |
|
| 2-173 |
Timing Belt Pulleys - GT®2, Double Flange
5mm Pitch, For Belts Up to 15mm Wide |
 |
|
| 2-174 |
Timing Belt Pulleys - GT®2, No Flange
5mm Pitch, For Belts Up to 15mm Wide |
 |
|
| Timing Belts and Pulleys - T |
| 2-175 |
Timing Belts - T • 2.5mm Pitch |
 |
|
| 2-176 |
Pulley Flanges - T • 2.5mm Pitch |
 |
|
| 2-177 |
Timing Belt Pulley Stock - T • 2.5mm Pitch, Aluminum |
 |
|
| 2-178 |
Timing Belt Pulleys - T, Double or No Flange
2.5mm Pitch • For Belts Up to 6mm Wide, Aluminum |
 |
|
| 2-179 |
Timing Belt Pulleys - T, Single or Double Flange
2.5mm Pitch • For Belts Up to 6mm Wide, Molded |
 |
|
| 2-180 |
Timing Belts - T • 5mm Pitch |
 |
|
| 2-181 |
Timing Belts - T Double-Sided • 5mm Pitch |
 |
|
| 2-182 |
Pulley Flanges - T • 5mm Pitch |
 |
|
| 2-183 |
Timing Belt Pulley Stock - T • 2.5mm Pitch, Aluminum |
 |
|
| 2-184 |
Timing Belt Pulleys - T, Double or No Flange
5mm Pitch • For Belts Up to 10mm Wide, Aluminum |
 |
|
| 2-185 |
Timing Belt Pulleys - T, Single or Double Flange
5mm Pitch • For Belts Up to 10mm Wide, Molded |
 |
|
| 2-186 |
Timing Belts - T • 10mm Pitch |
 |
|
| 2-187 |
Timing Belts - T Double-Sided • 10mm Pitch |
 |
|
| 2-188 |
Pulley Flanges - T • 10mm Pitch |
 |
|
| 2-189 |
Timing Belt Pulley Stock - T • 10mm Pitch, Aluminum |
 |
|
| Timing Belts and Pulleys - Conidrive® |
| 2-190 - 2-192 |
Conidrive® Design Data |
 |
|
| 2-193 |
Conidrive® Timing Belts and Belt Stock |
 |
|
| 2-194 |
Conidrive® Timing Belt Pulleys - 10mm Pitch
Single Row • Fairloc® Hub |
 |
|
| 2-195 |
Conidrive® Timing Belt Pulleys - 10mm Pitch
Double and Triple Row • Fairloc® Hub |
 |
|
| 2-196 |
Conidrive® Mounting Plates |
 |
|
| Posi-Drive Belts and Sprockets |
| 2-197 |
Posi-Drive Belts - Circular Pitch 2.5, Dark Blue |
 |
|
| 2-198 |
Posi-Drive Belts - Circular Pitch 2.5 |
 |
|
| 2-199 |
Posi-Drive Sprockets - Circular Pitch 2.5 |
 |
|
| 2-200 |
Posi-Drive Belts - Circular Pitch 3.75 |
 |
|
| 2-201 |
Posi-Drive Sprockets - Circular Pitch 3.75 |
 |
|
| 2-202 |
Posi-Drive Belts - Circular Pitch 4 • Single Core |
 |
|
| 2-203 |
Posi-Drive Sprockets - Circular Pitch 4 • For Single Core |
 |
|
| 2-204 |
Posi-Drive Belts - Circular Pitch 4 • Twin Core |
 |
|
| 2-205 |
Posi-Drive Sprockets - Circular Pitch 4 • For Twin Core |
 |
|
| Chain and Sprockets |
| 2-206 |
Subminiature Roller Chain - Plastic • 3.12mm Pitch |
 |
|
| 2-207 |
Subminiature Chain Sprockets - Plastic • 3.12mm Pitch |
 |
|
| 2-208 |
Miniature Roller Chain • 3.75mm Pitch |
 |
|
| 2-209 |
Miniature Roller Chain Sprockets • 3.75mm Pitch |
 |
|
| 2-210 |
Miniature Roller Chain and Sprockets
3.75mm Pitch, Molded |
 |
|
| 2-211 |
Roller Chain and Links • 6.35mm Pitch, Standard Duty |
 |
|
| 2-212 |
Sprockets for Roller Chain
6.35mm Pitch, 2.8mm Face • AISI C 1045 Steel |
 |
|
| 2-213 - 2-214 |
Sprockets for Roller Chain • 6.35mm Pitch, 2.9mm Face |
 |
|
| 2-215 |
Sprockets for Roller Chain
6.35mm Pitch, 2.8mm Face • AISI C 1045 Steel, Hubless |
 |
|
| 2-216 |
Sprockets for Roller Chain
6.35mm Pitch, 2.8mm Face • Molded w. Aluminum Insert |
 |
|
| 2-217 |
Roller Chain and Links • 9.525mm Pitch, Stainless Steel |
 |
|
| 2-218 |
Sprockets For Roller Chain • 6, 8 & 9.525mm Pitch, Acetal |
 |
|
| 2-219 |
Sprockets For Roller Chain • 12.7mm Pitch, Acetal |
 |
|
| 2-220 |
Ladder Chain & Sprockets • 3.75mm Pitch |
 |
|
| 2-221 |
Ladder Chain & Sprockets
4.24mm Pitch • Molded w. Brass Insert |
 |
|
| 2-222 |
Ladder Chain & Sprockets - 4.24mm Pitch • Molded |
 |
|
| 2-223 |
Ladder Chain & Sprockets
4.7mm Pitch • Molded w. Brass Insert |
 |
|
| 2-224 |
Ladder Chain & Sprockets - 4.8mm Pitch • 2mm Face |
 |
|
| 2-225 |
Ladder Chain & Sprockets
7.26mm Pitch • 2.5mm Face, Molded w. Brass Insert |
 |
|
| 2-226 |
Ladder Chain & Sprockets - 7.26mm Pitch • 2.5mm Face |
 |
|
| 2-227 |
Ladder Chain & Sprockets
8.9mm Pitch • 4.3mm Face, Molded w. Brass Insert |
 |
|
| 2-228 |
Ladder Chain • 6.35mm & 9.52mm Pitch |
 |
|
| Synchromesh Drive Systems |
| 2-229 |
Synchromesh Drive Systems • Advantages and Design |
 |
|
| 2-230 |
Synchromesh Drive Selection Table |
 |
|
| 2-231 |
Miniature Synchromesh Cable |
 |
|
| 2-232 |
Synchromesh Cable Pulleys |
 |
|
| 2-233 |
Synchromesh Cable Attachments |
 |
|
| 2-234 |
Synchromesh Cable Attachments- Cont. |
 |
|
| O-Rings and Grooved Pulleys |
| 2-235 |
O-Rings |
 |
|
| 2-236 |
Round Endless Belts • O-Rings |
 |
|
| 2-237 |
Grooved Pulleys • 4.8mm Face |
 |
|
| Flat Belts and Pulleys |
| 2-238 |
Flat Belts |
 |
|
| 2-239 |
Flat Belt Pulleys |
 |
|
| V-Belts and Companion Pulleys |
| 2-240 |
Fractional H.P. V-Belts |
 |
|
| 2-241 |
Companion Pulleys
For 6mm V-Belts, Molded With and Without Insert |
 |
|
| 2-242 |
Companion Pulleys - For 6mm V-Belts, Molded w. Insert |
 |
|
| |