| Page No. |
Contents |
.PDF |
HTML |
| 3-1 |
Section 3 • Shafting | Index | |
 |
|
| 3-2 |
Hardened Precision Ground Shafting - 416 Stainless Steel |
 |
|
| 3-3 |
Hardened Precision Ground Shafting - C1060 Steel |
 |
|
| 3-4 |
Hardened Precision Ground Shafting - 420 Stainless Steel |
 |
|
| 3-5 |
Drill Rods |
 |
|
| 3-6 |
Precision Ground Shafting - 303 Stainless Steel |
 |
|
| 3-7 |
NEW • Shafts • DryLin® S - Aluminum, Hollow & Solid |
 |
|
| 3-8 |
Pipe Shafts |
 |
|
| 4-1 |
Section 4 • Shaft Accessories | Index | |
 |
|
| Shaftloc® Components |
| 4-2 - 4-3 |
Shaftloc® Advantages and Design |
 |
|
| 4-4 |
Shaftloc® • M-Type |
 |
|
| 4-5 |
Shaftloc® • A-Type |
 |
|
| 4-6 |
Shaftloc® Single-Ended Sleeves |
 |
|
| Bushings |
| 4-7 |
Taper Bushings |
 |
|
| 4-8 |
Locking Hub Bushings • Carbon Steel |
 |
|
| 4-9 |
Locking Hub Bushings • Steel |
 |
|
| 4-10 |
Pressure Locking Hub Connectors |
 |
|
| Shaft Reducers and Extenders |
| 4-11 |
Shaft Reducers & Extenders • Fairloc® |
 |
|
| 4-12 |
Bore Reducers - Metric to Metric Reduction |
 |
|
| 4-13 |
Bore Reducers - Inch to Metric Reduction |
 |
|
| Internal Tolerance Rings |
| 4-14 |
Internal Tolerance Rings - For Mounting Ball Bearings |
 |
|
| 4-15 |
Internal Tolerance Rings
For Mounting Small Instrument Bearings |
 |
|
| Shaft Collars & Shaft Supports |
| 4-16 |
Shaft Collars • Fastlock |
 |
|
| 4-17 |
Shaft Collars • Grip Fast™ |
 |
|
| 4-18 |
Shaft Collars • Fairloc® |
 |
|
| 4-19 |
Set Screw Collars - 303 Stainless Steel |
 |
|
| 4-20 |
Set Screw Collars • Light- & Heavy-Duty |
 |
|
| 4-21 |
Clamp-Type Collars • One- and Two-Piece |
 |
|
| 4-22 |
Collars • Padded One-Piece |
 |
|
| 4-23 |
Collars • Padded Two-Piece |
 |
|
| 4-24 |
Stroke Adjustment Shaft Collars& Rubber Bumpers |
 |
|
| 4-25 |
Shaft Supports |
 |
|
| Ball Screws and Ball Nuts |
| 4-26 |
Ball Screw and Ball Nuts • Technical Data |
 |
|
| 4-27 |
Critical Speed and Load • Technical Data |
 |
|
| 4-28 |
Ball Screws |
 |
|
| 4-29 |
KM Series Anti-Backlash Ball Nuts |
 |
|
| 4-30 |
Series1 Anti-Backlash Ball Nuts |
 |
|
| 5-1 - 5-3 |
Section 5 • Bearings | Index | |
 |
|
| 5-4 - 5-5 |
Selection Chart for Polymer Bearings |
 |
|
| Ball Bearings |
| 5-6 |
Precision Ball Bearings • Plain, ISO 5 and 4 |
 |
|
| 5-7 |
Precision Ball Bearings • Flanged, ISO 5 and 4 |
 |
|
| 5-8 |
Precision Ball Bearings • Plain, ISO 6 |
 |
|
| 5-9 |
Precision Ball Bearings • Flanged, ISO 6 |
 |
|
| 5-10 |
Precision Ball Bearings • Plain, ISO 0 |
 |
|
| 5-11 |
Nonmetallic Ball Bearings |
 |
|
| Hydro-Dynamic Pressure Bearings |
| 5-12 |
Hydro-Dynamic Pressure Bearings • Technical Data |
 |
|
| 5-13 |
Hydro-Dynamic Pressure Bearings |
 |
|
| Linear Bearings |
| 5-14 |
Linear Ball Bearings • Closed Type, Duracon M90 Retainer |
 |
|
| 5-15 |
Linear Ball Bearings • Closed Type
Resin Retainer & Side Ring |
 |
|
| 5-16 |
Linear Ball Bearings • Open Type, Duracon M90 Retainer |
 |
|
| 5-17 |
Linear Ball Bearings • Open Type
Resin Retainer & Side Ring |
 |
|
| 5-18 |
Linear Ball Bearings • Adjustable Type
Resin Retainer & Side Ring |
 |
|
| 5-19 |
Linear Bearings • Frelon® Lined, Technical Data |
 |
|
| 5-20 |
Linear Bearings • Frelon® Lined, Precision Series |
 |
|
| 5-21 |
Linear Bearings • Frelon® Lined, Standard Series |
 |
|
| 5-22 |
Linear Bearings • Frelon® Lined, Precision or Standard |
 |
|
| 5-23 |
Linear Bearings - Plastic • Closed Series |
 |
|
| 5-24 |
Linear Bearings - Plain • Closed Series, J® Polymer |
 |
|
| 5-25 |
Linear Bearings - Plain • Open Series, J® Polymer |
 |
|
| 5-26 |
Linear Bearing J® Polymer • Technical Data |
 |
|
| Sintered Bearings |
| 5-27 |
Sintered Solid Bar Stock |
 |
|
| 5-28 |
Sintered Bronze Bearings - Plain • Ultraprecision |
 |
|
| 5-29 |
Sintered Bronze Bearings - Flanged • Ultraprecision |
 |
|
| 5-30 |
Sintered Bronze Bearings - Plain • Standard Series |
 |
|
| 5-31 |
Sintered Bronze Bearings - Flanged • Standard Series |
 |
|
| 5-32 |
Sintered Bearings - Spherical |
 |
|
| 5-33 |
Felt Washers and Retainers - For Spherical Bearings |
 |
|
| Sleeve, Flanged and Clip Bearings |
| 5-34 |
Nonmetallic Sleeve and Flange Bearings
Eralyte TX Polyester |
 |
|
| 5-35 |
Nonmetallic Sleeve and Flange Bearings - Acetron |
 |
|
| 5-36 |
Sleeve Bearings - General Purpose G300® Polymer |
 |
|
| 5-37 |
Flanged Bearings - General Purpose G300® Polymer |
 |
|
| 5-38 |
General Purpose G300® Polymer • Technical Data |
 |
|
| 5-39 |
Sleeve Bearings - High-Temperature T500® Polymer |
 |
|
| 5-40 |
Flanged Bearings - High-Temperature T500® Polymer |
 |
|
| 5-41 |
High-Temperature T500® Polymer • Technical Data |
 |
|
| 5-42 |
Sleeve Bearings - Industrial Grade M250® Polymer |
 |
|
| 5-43 |
Flanged Bearings - Industrial Grade M250® Polymer |
 |
|
| 5-44 |
Industrial Grade M250® Polymer • Technical Data |
 |
|
| 5-45 |
Clip Bearings with Beveled Edges |
 |
|
| 5-46 |
Clip Bearings with Double Flange |
 |
|
| Pressbearings |
| 5-47 |
Pressbearing Selection Chart |
 |
|
| 5-48 |
Pressbearings - Self-Clinching Sintered Bronze |
 |
|
| 5-49 |
Pressbearings
Self-Clinching PTFE Bronze • Self-Aligning |
 |
|
| 5-50 |
Pressbearings
Self-Clinching PTFE Bronze • Non-Aligning |
 |
|
| 5-51 |
Self-Clinching Installation Details
for Sintered Bronze Pressbearings |
 |
|
| 5-52 - 5-53 |
Pressbearings Self-Clinching Acetal w. Installation Details |
 |
|
| 5-54 |
Pressbearings - Sintered Bronze • Press-Fit Installation |
 |
|
| 5-55 |
Pressbearings - Acetal • Press-Fit Installation |
 |
|
| Flange-Mounted Bearings |
| 5-56 |
Flange-Mounted Bearings - Sintered Bronze |
 |
|
| 5-57 |
Flange-Mounted Bearings - PTFE Bronze • Self-Aligning |
 |
|
| 5-58 |
Flange-Mounted Bearings - PTFE Bronze • Non-Aligning |
 |
|
| 5-59 |
Flange-Mounted Bearings - Acetal • Self-Aligning |
 |
|
| Roller Bearings and Roller Clutches |
| 5-60 |
Needle Roller Bearings |
 |
|
| 5-61 |
Inner Races for Needle Bearings |
 |
|
| 5-62 |
Roller Clutches |
 |
|
| 5-63 - 5-64 |
Roller Clutches with Bearing Supports |
 |
|
| 5-65 |
Needle Roller Pressbearings - Self-Aligning |
 |
|
| 5-66 - 5-67 |
Needle Roller Pressbearings
Self-Clinching • Self-Aligning w. Installation Details |
 |
|
| 5-68 |
Needle Roller Bearings - Flange-Mounted • Self-Aligning |
 |
|
| 5-69 |
Needle Roller Bearings - Flange-Mounted • NonAligning |
 |
|
| Thrust Bearings and Washers |
| 5-70 |
Thrust Bearings - Stainless Steel |
 |
|
| 5-71 |
Thrust Bearings - Steel |
 |
|
| 5-72 |
Thrust Washers - General Purpose G300® Polymer |
 |
|
| 5-73 |
Thrust Washers - High-Temperature T500® Polymer |
 |
|
| Rod Ends, Pillow and Bearing Blocks |
| 5-74 |
Rod Ends - Male • Plastic |
 |
|
| 5-75 |
Rod Ends - Female Male • Plastic |
 |
|
| 5-76 |
Pillow Block & Rod End Polymer • L280® Polymer |
 |
|
| 5-77 |
Pillow Block Bearings • L280® Polymer |
 |
|
| 5-78 |
NEW • Pillow Block-Mounted Ball Bearings • Miniature |
 |
|
| 5-79 |
Pillow Block-Mounted Needle Roller Ball Bearings |
 |
|
| 5-80 |
Pillow Block-Mounted Sintered Bronze Bearings |
 |
|
| 5-81 |
Pillow Block-Mounted PTFE Bronze Bearings |
 |
|
| 5-82 |
Pillow Blocks - Frelon® Lined • Closed Series |
 |
|
| 5-83 |
Pillow Blocks - Frelon® Lined • Open Series |
 |
|
| 5-84 |
Die Cast Bearing Blocks |
 |
|
| 5-85 |
Nonmetallic Bearing Blocks |
 |
|
| 6-0 - 6-2 |
Section 6 • Couplings | Index | |
 |
|
| Bellows Couplings |
| 6-3 |
Bellows Couplings - Fairloc® Hubs |
 |
|
| 6-4 |
Bellows Couplings
Split Hub Type • Stainless Steel Bellows |
 |
|
| 6-5 |
Bellows Couplings
Split Hub Type • Phosphor Bronze Bellows |
 |
|
| 6-6 - 6-7 |
Bellows Couplings
Set Screw Type • Stainless Steel Bellows |
 |
|
| 6-8 - 6-9 |
Bellows Couplings
Set Screw Type • Phosphor Bronze Bellows |
 |
|
| 6-10 |
Bellows Couplings
Set Screw Type Hub • Standard and Heavy-Duty |
 |
|
| 6-11 |
Bellows Couplings - Integral Clamp Hi-Flex |
 |
|
| 6-12 |
Bellows Couplings - Hi-Flex |
 |
|
| 6-13 |
Bellows Couplings - Modular • Technical Data |
 |
|
| 6-14 |
Bellows Couplings - Modular • Size 0 |
 |
|
| 6-15 |
Bellows Couplings - Modular • Size 1 |
 |
|
| 6-16 |
Bellows Couplings - Modular • Size 2 |
 |
|
| 6-17 |
Bellows Couplings - Modular • Size 3 |
 |
|
| Flexible Couplings |
| 6-18 - 6-19 |
Flexible Couplings - Miniature • Slit Type, Stainless Steel |
 |
|
| 6-20 - 6-21 |
Flexible Couplings - Miniature • Slit Type, Aluminum |
 |
|
| 6-22 - 6-23 |
Flexible Couplings - MSC • Slit Type, Stainless Steel |
 |
|
| 6-24 - 6-25 |
Flexible Couplings - MSC • Slit Type, Aluminum |
 |
|
| 6-26 |
Flexible Couplings - Miniature
Slit Type • Aluminum, Split Type Hub |
 |
|
| 6-27 |
Flexible Couplings - Miniature
Slit Type • Aluminum, Set Screw Type |
 |
|
| 6-28 |
Flexible Couplings - Miniature
Slit Type • Stainless Steel, Keyway |
 |
|
| 6-29 |
Flexible Couplings - Miniature
Slit Type • Anodized Aluminum, Keyway |
 |
|
| 6-30 |
Slit Type Couplings - Plastic • Split Type Hub |
 |
|
| 6-31 |
Slit Type Couplings - Plastic • Set Screw Type |
 |
|
| 6-32 |
Flexible Couplings
Helical • Stainless Steel, Split Type Hub |
 |
|
| 6-33 |
Flexible Couplings
Helical • Aluminum, Split Type Hub |
 |
|
| 6-34 |
Flexible Couplings
Helical • Stainless Steel, Set Screw Type |
 |
|
| 6-35 |
Flexible Couplings
Helical • Aluminum, Set Screw Type |
 |
|
| 6-36 |
Helical Couplings - Miniature |
 |
|
| 6-37 |
Helical Couplings |
 |
|
| 6-38 - 6-39 |
Flexible Couplings - Double Disk • Stainless Steel Hubs |
 |
|
| 6-40 - 6-41 |
Flexible Couplings - Double Disk • Aluminum Alloy Hubs |
 |
|
| 6-42 - 6-43 |
Flexible Couplings - Single Disk • Stainless Steel Hubs |
 |
|
| 6-44 - 6-45 |
Flexible Couplings - Single Disk • Aluminum Alloy Hubs |
 |
|
| 6-46 |
Flexible Couplings - Single Disk • Maintenance-Free |
 |
|
| 6-47 |
Flexible Couplings - Double Disk • Maintenance-Free |
 |
|
| 6-48 |
Flexible Couplings - Single Disk • Heavy-Duty |
 |
|
| 6-49 |
Flexible Couplings - Double Disk • Heavy-Duty |
 |
|
| 6-50 |
Flexible Couplings - Double Disk • Lightweight |
 |
|
| 6-51 |
Couplings - Silicone 40 ShA Insert |
 |
|
| 6-52 |
Flexible Couplings - Spline Type • Hytrel Spline |
 |
|
| 6-53 |
Flexible Couplings - Spline Type • Polyurethane Spline |
 |
|
| Neo-Flex Couplings |
| 6-54 |
Neo-Flex Couplings - Short • Fairloc® Type Hubs |
 |
|
| 6-55 |
Neo-Flex Couplings - Short • Set Screw Type Hubs |
 |
|
| 6-56 |
Neo-Flex Couplings - Long • Fairloc® Type Hubs |
 |
|
| 6-57 |
Neo-Flex Couplings - Long • Set Screw Type Hubs |
 |
|
| 6-58 - 6-59 |
Flexible Couplings - Antivibration • Compact |
 |
|
| 6-60 - 6-61 |
Flexible Couplings - Antivibration • High Torque |
 |
|
| 6-62 - 6-63 |
Flexible Couplings - Cross Joint |
 |
|
| Oldham Couplings |
| 6-64 |
Oldham Couplings - Split Type Hub |
 |
|
| 6-65 |
Oldham Couplings - Set Screw Hub |
 |
|
| 6-66 |
Flexible Couplings - Spider Type |
 |
|
| 6-67 |
Flexible Couplings - Sleeve Type |
 |
|
| Junior Couplings |
| 6-68 |
Junior Couplings - Two-Piece |
 |
|
| 6-69 |
Junior Couplings - Three-Piece |
 |
|
| "K" Type Couplings |
| 6-70 |
Flexible Couplings - "K" Type |
 |
|
| 6-71 |
NEW • Flexible Couplings - "K" Type
Adjusts to parallel and Angular Misalignment |
 |
|
| Ball Couplings |
| 6-72 |
Ball Couplings - Minature |
 |
|
Spring Couplings |
| 6-73 |
Spring Couplings - Shock Absorbing |
 |
|
Flexible Shafts |
| 6-74 |
Flexible Shafts - Without Casing
Remote Control Assembly • Stainless Steel |
 |
|
| 6-75 |
Flexible Shafts - Without Casing
Remote Control Assembly • Steel |
 |
|
| 6-76 |
Flexible Shafts - Without Casing
Remote Control Assembly • Steel, Panel Mounting |
 |
|
| Shaft Couplings |
| 6-77 |
Shaft Couplings - Rigid • Fairloc® |
 |
|
| 6-78 |
Shaft Couplings - Rigid • Precision |
 |
|
| 6-79 |
Shaft Couplings - Rigid |
 |
|
| Shaft Reducers and Extenders |
| 6-80 |
Shaft Reducers & Extenders - Fairloc® |
 |
|
| Magnetic Disk Couplings |
| 6-81 |
Magnetic Disk Couplings |
 |
|
| |