| Page No. |
Contents |
.PDF |
HTML |
| 7-0 - 7-3 |
Section 7 • Universal Joints | Index | |
 |
|
| 7-4 |
Universal Joints - Miniature |
 |
|
| 7-5 |
Universal Joints - Inverted Design |
 |
|
| 7-6 |
Universal Joints - Single Joint • Short Series |
 |
|
| 7-7 |
Universal Joints - Single Joint • Standard Design |
 |
|
| 7-8 |
Universal Joints - Single Joint • Small Series |
 |
|
| 7-9 |
Universal Joints - Double Joint • Alloy Steel |
 |
|
| 7-10 |
Universal Joints - Double Joint • Carbon Steel |
 |
|
| 7-11 |
Universal Joints - Telescoping • Stainless Steel |
 |
|
| 7-12 |
Universal Joints - Telescoping
Double Universal w. Ball Spline |
 |
|
| 7-13 |
Universal Joints - Introduction To Molded Universal Joints |
 |
|
| 7-14 |
Universal Joints - Molded • Economy Series |
 |
|
| 7-15 |
Universal Joints - Molded • Single Joint |
 |
|
| 7-16 |
Universal Joints - Molded • Double Joint |
 |
|
| 7-17 |
Universal Joints - Molded • Telescoping, Economy Series |
 |
|
| 7-18 |
Universal Joints - Molded • Telescoping, 9.5 O.D. |
 |
|
| 7-19 |
Universal Joints - Molded • Telescoping,12.7 O.D. |
 |
|
| 7-20 |
Universal Joints - Molded
Telescoping, Brass Slide Extension |
 |
|
| 8-1 - 8-2 |
Section 8 • Vibration and Shock Mounts | Index | |
 |
|
| 8-3 |
Advantages of Silicone vs. Rubber - Technical Data |
 |
|
| 8-4 |
Silicone Gel Dampers • Technical Information |
 |
|
| Silicone Gel Dampers, Sheets, Tape and Chips |
| 8-5 |
Silicone Gel Vibration Dampers • Flanged |
 |
|
| 8-6 |
Silicone Gel Vibration Dampers • Double-Studded |
 |
|
| 8-7 |
Silicone Gel Dampers • Proper Application |
 |
|
| 8-8 |
Spring & Silicone Gel Vibration Dampers |
 |
|
| 8-9 |
Vibration Damping Silicone Gel Bushings |
 |
|
| 8-10 |
Silicone Gel Sheets |
 |
|
| 8-11 |
Silicone Gel Tape & Chips |
 |
|
| 8-12 |
Silicone Foam Sheets |
 |
|
| Cylindrical Mountings |
| 8-13 |
Cylindrical Mountings - 2 to 6 kgf |
 |
|
| 8-14 |
Cylindrical Mountings - 18 to 34 kgf |
 |
|
| 8-15 |
Cylindrical Mountings - 15 to 36 kgf |
 |
|
| 8-16 |
Cylindrical Mountings - 21 to 48 kgf |
 |
|
| 8-17 |
Cylindrical Mountings - 19 to 54 kgf |
 |
|
| 8-18 |
Cylindrical Mountings - 25 to 64 kgf |
 |
|
| 8-19 |
Cylindrical Mountings - 42 to 84 kgf |
 |
|
| 8-20 |
Cylindrical Mountings - 43 to 95 kgf |
 |
|
| Conical Bumpers |
| 8-21 |
Conical Bumpers - For Loads of 20 to 28 kgf |
 |
|
| Ring Mountings |
| 8-22 |
Ring Mountings - For Standard Loads of 75 to 1200 kgf |
 |
|
| M- & V-Style Mountings |
| 8-23 |
M-Style Mountings - For Standard Loads of 15 to 125 kgf |
 |
|
| 8-24 - 8-25 |
V-Style Mountings - For Standard Loads of 4 to 900 kgf |
 |
|
| Base Mountings |
| 8-26 |
Base Mountings - For Loads of .5 to 10 lbs (0.25 to 4.6 kgf) |
 |
|
| 8-27 |
Base Mountings
For Loads of 1.5 to 242 lbs (0.7 to 110 kgf) |
 |
|
| 8-28 |
Base Mountings - General Purpose • Heavy-Duty |
 |
|
| Leveling Carry Mountings |
| 8-29 |
Leveling Carry Mountings - For Loads of 60 to 100 kgf |
 |
|
| 8-30 |
Leveling Carry Mountings - For Loads of 200 to 600 kgf |
 |
|
| 9-1 |
Section 9 • Linear Motion Systems | Index | |
 |
|
| "V" Guide Systems |
| 9-2 |
"V" Guide Systems - Industrial |
 |
|
| 9-3 - 9-4 |
"V" Guide Systems - Engineering Notes |
 |
|
| 9-5 |
Steel Tracks - Double-Edged Size 0 |
 |
|
| 9-6 |
Steel Tracks - With Mounting Holes |
 |
|
| 9-7 |
Steel Tracks - Plain |
 |
|
| 9-8 |
Guide Wheels |
 |
|
| 9-10 |
Studded Guide Wheels |
 |
|
| 9-11 |
Guide Wheel Journal Assemblies |
 |
|
| 9-12 |
Carriage Assemblies - Utilitrak® |
 |
|
| 9-13 |
Linear Guide Rails - Utilitrak® |
 |
|
| 9-14 |
Carriage Assemblies - Utilitrak® Economy |
 |
|
| 9-15 |
Linear Guide Rails - Utilitrak® Economy |
 |
|
| Linear Guide Systems |
| 9-16 |
Linear Guides - Mini-Rail® |
 |
|
| 9-17 |
Linear Guides - Mini-Rail® Technical Information |
 |
|
| 9-18 |
Linear Guide System - Low Profile Technical Information |
 |
|
| 9-19 |
Linear Guide System - Low Profile Size 17 |
 |
|
| 9-20 |
Linear Guide System - Low Profile Size 27 |
 |
|
| 9-21 |
Linear Guide System - Low Profile Size 40 |
 |
|
| 9-22 |
Linear Guide System - Low Profile Size 80 |
 |
|
| 9-23 |
Miniature Products - Advertisement |
 |
|
| 9-24 |
Linear Guide System - Heavy-Duty |
 |
|
| 9-25 |
Linear Guide System - Heavy-Duty • Size 40 |
 |
|
| 9-26 |
Linear Guide System - Heavy-Duty • Size 80 |
 |
|
| 10-1 - 10-2 |
Section 10 • Hardware | Index | |
 |
|
| Screws |
| 10-3 |
Screws - Phillips Head Shoulder |
 |
|
| 10-4 |
Screws - Socket Head Shoulder • 303 Stainless Steel |
 |
|
| 10-5 |
Screws - Socket Head Shoulder • Steel |
 |
|
| 10-6 |
Screws - Slotted Head Shoulder • 303 Stainless Steel |
 |
|
| 10-7 |
Screws - Slotted Head Shoulder • Steel |
 |
|
| 10-8 |
Screws - Shallow Head Shoulder |
 |
|
| 10-9 |
Screws - Large Shallow Head |
 |
|
| 10-10 |
Screws - Machine • Pan Head |
 |
|
| 10-11 |
Screws - Machine • Fillister Head |
 |
|
| 10-12 |
Screws - Machine • Flat Head |
 |
|
| 10-13 |
Screws - Cap • Socket Flat Head, 304 Stainless Steel |
 |
|
| 10-14 |
Screws - Cap • Socket Flat Head, High-Tensil Steel |
 |
|
| 10-15 |
Screws - Machine • Oval Head |
 |
|
| 10-16 |
Screws - Cap • Socket Head, 304 Stainless Steel |
 |
|
| 10-17 |
Screws - Cap
Moly Coated Socket Head, High-Tensile Steel |
 |
|
| 10-18 |
Screws - Cap • Socket Head, High-Tensile Steel |
 |
|
| 10-19 |
Set Screws - Rolling Ball Tip |
 |
|
| 10-20 |
Set Screws - Diamond-Knurled Tip |
 |
|
| 10-21 |
Set Screws - Flat-Ball Tip |
 |
|
| 10-22 |
Set Screws - Socket Head |
 |
|
| 10-23 |
Set Screws - Nylon Tip |
 |
|
| Hexagonal Wrenches |
| 10-24 |
Hexagonal Wrenches |
 |
|
| Threaded Rods |
| 10-25 |
Threaded Rods |
 |
|
| Hexagonal Nuts |
| 10-26 |
Hexagonal Nuts |
 |
|
| Thumbscrew Knobs |
| 10-27 |
Thumbscrew Knobs |
 |
|
| 10-28 |
Assorted Knob Kits |
 |
|
| Spacers and Washers |
| 10-29 |
Spacers - Shaft & Laminated Brass Shim |
 |
|
| 10-30 |
Washers- Flat & Sintered Thrust |
 |
|
| 10-31 |
Washers - Lock & Wave Spring |
 |
|
| 10-32 |
Washers - Curved Spring & Wave Spring |
 |
|
| 10-33 |
Washers - Split Lock |
 |
|
| Rings, Pins and Dials |
| 10-34 |
E-Rings |
 |
|
| 10-35 |
Retaining Rings - Internal |
 |
|
| 10-36 - 10-37 |
Retaining Rings - External |
 |
|
| 10-38 |
Retaings Rings - Grooveless |
 |
|
| 10-39 |
Pins - Precision Dowel, 303 Stainless Steel |
 |
|
| 10-40 |
Pins - Precision Dowel, Hardend Steel |
 |
|
| 10-41 |
Pins - Roll |
 |
|
| 10-42 |
Pins - Taper |
 |
|
| 10-43 |
Disc Dials - Precision |
 |
|
| 10-44 |
Drum and Disc Dials - Precision |
 |
|
| 10-45 |
Drum Dials - Precision |
 |
|
| 10-46 |
Vernier and Drum or Disc Dial Sets |
 |
|
| 10-47 |
Indexes - Precision |
 |
|
| Springs |
| 10-48 - 10-49 |
Springs - Extension |
 |
|
| 10-50 - 10-51 |
Springs - Compression |
 |
|
| 10-52 |
Springs - Torsion |
 |
|
| 10-53 |
Spring Posts |
 |
|
| Keys |
| 10-54 |
Keys - Woodruff |
 |
|
| 10-55 |
Keys - Parallel Machine |
 |
|
| 10-56 |
Shaftloc® - Advertisement |
 |
|
| 11-1 - 11-2 |
Section 11 • Gearheads & Speed Reducers | Index | |
 |
|
| Gearheads and Speed Reducers |
| 11-3 |
Gearheads - Size 12 • Stainless Steel Housing |
 |
|
| 11-4 |
Gearheads - Size 12 • Zinc Die Cast Housing |
 |
|
| 11-5 |
Gearheads - Size 16 • Stainless Steel Housing |
 |
|
| 11-6 |
Gearheads - Size 16 • Zinc Die Cast Housing |
 |
|
| 11-7 |
Gearheads - Size 20 • Zinc Die Cast Housing |
 |
|
| 11-8 |
Speed Reducers - Size 20 • Zinc Die Cast Housing |
 |
|
| 11-9 |
Gearheads - Size 22 • Stainless Steel Housing |
 |
|
| 11-10 |
Gearheads - Size 27 • Zinc Die Cast Housing |
 |
|
| 11-11 |
Speed Reducers - Size 27 • Zinc Die Cast Housing |
 |
|
| 11-12 |
Gearheads - Size 37 • Die Cast Aluminum Housing |
 |
|
| 11-13 |
Gearheads - Size 42 • Die Cast Aluminum Housing |
 |
|
| 11-14 |
Speed Reducers & Gearheads - Size 42 |
 |
|
| 11-15 |
Gearheads - Size 43 • Machined Aluminum |
 |
|
| 11-16 |
Gearheads - Size 48 • Machined Aluminum |
 |
|
| 11-17 |
Gearheads - Size 60 • Machined Aluminum |
 |
|
| 11-18 |
Speed Reducers & Gearheads - Size 60
Die Cast Aluminum |
 |
|
| Planetary Gearheads |
| 11-19 |
Planetary Gearhead Types |
 |
|
| 11-20 |
Planetary Gear System |
 |
|
| 11-21 |
PRX and RTX Planetary Gearheads - Technical Data |
 |
|
| 11-22 |
Planetary Gearheads - PRX • Size 60
Single & Double Stage |
 |
|
| 11-23 |
Planetary Gearheads - RTX • Size 60
Single, Double & Triple Stage |
 |
|
| 11-24 |
Planetary Gearheads - PRX • Size 90
Single & Double Stage |
 |
|
| 11-25 |
Planetary Gearheads - RTX • Size 90
Single, Double & Triple Stage |
 |
|
| 11-26 |
T-Series Gearhead Mounting Instruction |
 |
|
| 11-27 |
Gearhead to Motor Mounting Instruction |
 |
|
| 11-28 - 11-29 |
T-Series Planetary Gearheads - Size 60 |
 |
|
| 11-30 - 11-31 |
T-Series Planetary Gearheads - Size 60 • Right Angle |
 |
|
| 11-32 - 11-33 |
T-Series Planetary Gearheads - Size 90 |
 |
|
| 11-34 - 11-35 |
T-Series Planetary Gearheads - Size 90 • Right Angle |
 |
|
| 11-36 - 11-37 |
T-Series Planetary Gearheads - Size 115 |
 |
|
| 11-38 - 11-39 |
T-Series Planetary Gearheads - Size 115 • Right Angle |
 |
|
| |