| Page No. |
Contents |
.PDF |
HTML |
| 12-0 - 12-1 |
Section 12 • Right Angle Drives | Index | |
 |
|
| 12-2 |
Right Angle Bevel Gear Drives - Low-Cost • 1:1 Ratio |
 |
|
| 12-3 |
Right Angle Bevel Gear Drives - Low-Cost • 2:1 Ratio |
 |
|
| 12-4 |
Right Angle Bevel Gear Drives - 1:1 Ratio |
 |
|
| 12-5 |
Right Angle Bevel Gear Drives - 1:1 or 2:1 Ratio |
 |
|
| 12-6 |
Right Angle Bevel Gear Drives - Multiple Ratios |
 |
|
| 12-7 |
Right Angle Bevel Gear Drives - Precision 1:1 Ratio |
 |
|
| 12-8 |
"L" & " T" Gear Drives Capabilities |
 |
|
| 12-9 |
"L" Gear Drives - Heavy-Duty |
 |
|
| 12-10 |
"T" Gear Drives - Heavy-Duty |
 |
|
| 12-11 |
Worm Gear Speed Reducers - 0.08kg |
 |
|
| 12-12 |
Worm Gear Speed Reducers - 0.2kg |
 |
|
| 12-13 |
Worm Gear Speed Reducers - 0.6kg |
 |
|
| 12-14 |
Right Angle Helical Gear Speed Reducers - Base Mounted |
 |
|
| 12-15 |
Right Angle Helical Gear Speed Reducers
Panel Mounted |
 |
|
| 13-0 - 13-1 |
Section 13 • Clutches and Brakes | Index | |
 |
|
| 13-2 |
Multiplate In-Line Slip Clutches - Technical Information |
 |
|
| 13-3 |
In-line Slip Clutches - Multiplate Design |
 |
|
| 13-4 |
In-line Slip Clutches - Application Examples |
 |
|
| 13-5 |
Magnetic Particle Slip Clutches - Design & Applications |
 |
|
| 13-6 |
Magnetic Particle Slip Clutches |
 |
|
| 13-7 |
Magnetic Particle Slip Clutches w. Shaft |
 |
|
| 13-8 - 13-9 |
Spring-Wrapped Slip Clutches |
 |
|
| 13-10 - 13-11 |
Spring-Wrapped Slip Couplings |
 |
|
| 13-12 - 13-15 |
Magnetic Clutches and Couplings - Technical Information |
 |
|
| 13-16 |
Magnetic Clutches and Couplings
0.0003...0.014 N • m Torque Range |
 |
|
| 13-17 |
Magnetic Clutches and Couplings
0.007...2.83 N • m Torque Range |
 |
|
| 13-18 |
Magnetic Clutches and Couplings
0.33...7.9 N • m Torque Range |
 |
|
| 13-19 |
Roller Clutches |
 |
|
| 13-20 - 13-21 |
Roller Clutches w. Bearing Support |
 |
|
| 13-22 - 13-23 |
Hysteresis Brakes and Clutches - Technical Information |
 |
|
| 13-24 |
Hysteresis Clutches |
 |
|
| 13-25 |
Hysteresis Brakes |
 |
|
| 13-26 |
Electromagnetic Spring Wrap Clutches |
 |
|
| 13-27 |
Electromagnetic Spring Wrap Clutches
High-Torque to Size Ratio |
 |
|
| 13-28 - 13-29 |
Power-Off Servo Brakes |
 |
|
| 13-30 |
Power-On Flange-Mounted Brakes |
 |
|
| 13-31 |
Power-Off Cap Style Brakes |
 |
|
| 13-32 |
Power-Off Parallel Plate Brakes |
 |
|
| 13-33 |
Shaft-Mounted Clutches |
 |
|
| 13-34 |
Shaft-Mounted Clutch Couplings |
 |
|
| 13-35 |
Flange-Mounted Clutches |
 |
|
| 13-36 |
Flange-Mounted Clutch Couplings |
 |
|
| 14-1 - 14-2 |
Section 14 • Gearmotors | Index | |
 |
|
| Gearmotors |
| 14-3 |
Gearmotors - A.C. • Size 60 |
 |
|
| 14-4 |
Gearmotors - D.C. • Size 12, 3V - Die-Cast Zinc Housing |
 |
|
| 14-5 |
Gearmotors - D.C. • Size 12, 3V - Stainless Steel Housing |
 |
|
| 14-6 |
Gearmotors - D.C. • Size 12, 4.5V - Die-Cast Zinc Housing |
 |
|
| 14-7 |
Gearmotors - D.C. • Size 12, 12V - Stainless Steel Housing |
 |
|
| 14-8 |
Gearmotors - D.C. • Size 12, 12V - Die-Cast Zinc Housing |
 |
|
| 14-9 |
Gearmotors - D.C. • Size 12
12V - Stainless Steel Housing • Heavy-Duty |
 |
|
| 14-10 |
Gearmotors - D.C. • Size 16, 6V - Stainless Steel Housing |
 |
|
| 14-11 |
Gearmotors - D.C. • Size 16
6V - Acetal Input Gears • Medium-Duty |
 |
|
| 14-12 |
Gearmotors - D.C. • Size 16
6V - Stainless Steel Housing • Medium-Duty |
 |
|
| 14-13 |
Gearmotors - D.C. • Size 16
6V - Acetal Input Gears • Heavy-Duty |
 |
|
| 14-4-14-15 |
Gearmotors - D.C. • Size 16
6V - Stainless Steel Housing • Heavy-Duty |
 |
|
| 14-16 |
Gearmotors - D.C. • Size 16, 12V - Stainless Steel Housing |
 |
|
| 14-17 |
Gearmotors - D.C. • Size 16, 12V - Acetal Input Gears |
 |
|
| 14-18 |
Gearmotors - D.C. • Size 16
12V - Stainless Steel Housing • Heavy-Duty |
 |
|
| 14-19 |
Gearmotors - D.C. • Size 16
12V - Acetal Input Gears • Heavy-Duty |
 |
|
| 14-20 - 14-21 |
Gearmotors - D.C. • Size 20, 12V - Aluminum Housing |
 |
|
| 14-22 |
Gearmotors - D.C. • Size 22
12V - Aluminum Housing • No Load Speed: 5900 rpm |
 |
|
| 14-23 |
Gearmotors - D.C. • Size 22
12V - Aluminum Housing • No Load Speed: 8000 rpm |
 |
|
| 14-24 |
Gearmotors - D.C. • Size 22
12V - Aluminum Housing • No Load Speed: 6050 rpm |
 |
|
| 14-25 |
Gearmotors - D.C. • Size 22
12V - Aluminum Housing • No Load Speed: 6750 rpm |
 |
|
| 14-26 |
Gearmotors - D.C. • Size 22
24V - Aluminum Housing • No Load Speed: 11800 rpm |
 |
|
| 14-27 |
Gearmotors - D.C. • Size 22
24V - Aluminum Housing • No Load Speed: 12200 rpm |
 |
|
| 14-28 - 14-29 |
Gearmotors - D.C. • Size 27
12V - Aluminum Housing • No Load Speed: 6750 rpm |
 |
|
| 14-30 |
Gearmotors - D.C. • Size 37
12V - Aluminum Housing • No Load Speed: 8000 rpm |
 |
|
| 14-31 |
Gearmotors - D.C. • Size 37, Heavy-Duty
12V - Aluminum Housing • No Load Speed: 5900 rpm |
 |
|
| 14-32 |
Gearmotors - D.C. • Size 37
24V - Aluminum Housing • No Load Speed: 5000 rpm |
 |
|
| 14-33 |
Gearmotors - D.C. • Size 37, Medium Duty
24V - Aluminum Housing • No Load Speed: 4900 rpm |
 |
|
| 14-34 |
Gearmotors - D.C. • Size 37, Medium Duty
24V - Aluminum Housing • No Load Speed: 5700 rpm |
 |
|
| 14-35 |
Gearmotors - D.C. • Size 37, Medium Duty
24V - Aluminum Housing • No Load Speed: 6550 rpm |
 |
|
| 14-36 |
Gearmotors - D.C. • Size 37, Heavy-Duty
24V - Aluminum Housing • No Load Speed: 4750 rpm |
 |
|
| 14-37 |
Gearmotors - D.C. • Size 42, Light-Duty
6V - Stamped Steel Housing • No Load Speed: 2000 rpm |
 |
|
| 14-38 |
Gearmotors - D.C. • Size 42, Light-Duty
12V - Stamped Steel Housing • No Load Speed: 2000 rpm |
 |
|
| 14-39 |
Gearmotors - D.C. • Size 42
12V - Aluminum Housing • No Load Speed: 2560 rpm |
 |
|
| 14-40 |
Gearmotors - D.C. • Size 42, Heavy-Duty
12V - Aluminum Housing • No Load Speed: 5400 rpm |
 |
|
| 14-41 |
Gearmotors - D.C. • Size 42, Light-Duty
24V - Stamped Steel Housing • No Load Speed: 3000 rpm |
 |
|
| 14-42 |
Gearmotors - D.C. • Size 42, Heavy-Duty
24V - Aluminum Housing • No Load Speed: 4200 rpm |
 |
|
| 14-43 |
Gearmotors - D.C. • Size 43
12V - Aluminum Housing • No Load Speed: 4850 rpm |
 |
|
| 14-44 |
Gearmotors - D.C. • Size 43
12V - Aluminum Housing • No Load Speed: 3310 rpm |
 |
|
| 14-45 |
Gearmotors - D.C. • Size 43
24V - Aluminum Housing • No Load Speed: 4650 rpm |
 |
|
| 14-46 |
Gearmotors - D.C. • Size 43, Heavy-Duty
24V - Aluminum Housing • No Load Speed: 3310 rpm |
 |
|
| 14-47 |
Gearmotors - D.C. • Size 48
12V - Aluminum Housing • No Load Speed: 3310 rpm |
 |
|
| 14-48 |
Gearmotors - D.C. • Size 48, Heavy-Duty
12V - Aluminum Housing • No Load Speed: 5300 rpm |
 |
|
| 14-49 |
Gearmotors - D.C. • Size 48
24V - Aluminum Housing • No Load Speed: 6300 rpm |
 |
|
| 14-50 |
Gearmotors - D.C. • Size 48, Heavy-Duty
24V - Aluminum Housing • No Load Speed: 3310 rpm |
 |
|
| 14-51 |
Gearmotors - D.C. • Size 48, Heavy-Duty
24V - Aluminum Housing • No Load Speed: 4200 rpm |
 |
|
| 14-52 -14-53 |
Gearmotors - D.C. • Size 60
12V - Aluminum Housing • No Load Speed: 4850 rpm |
 |
|
| 14-54 - 14-55 |
Gearmotors - D.C. • Size 60
12V - Aluminum Housing • No Load Speed: 3310 rpm |
 |
|
| 14-56 |
Gearmotors - D.C. • Size 60, Heavy-Duty
12V - Aluminum Housing • No Load Speed: 5300 rpm |
 |
|
| 14-57 - 14-58 |
Gearmotors - D.C. • Size 60
24V - Aluminum Housing • No Load Speed: 4650 rpm |
 |
|
| 14-59 |
Gearmotors - D.C. • Size 60
24V - Aluminum Housing • No Load Speed: 3310 rpm |
 |
|
| 14-60 |
Gearmotors - D.C. • Size 60, Heavy-Duty
24V - Aluminum Housing • No Load Speed: 4200 rpm |
 |
|
| Motors |
| 14-61 |
Single Phase Motors - A.C. • 115V |
 |
|
| 14-62 |
Motors - D.C. • 6 and 12V |
 |
|
| 14-63 |
Inertia Conversion Table |
 |
|
| 14-64 |
Stepper Motor Technical Specifications |
 |
|
| 14-65 |
Wiring Configuration |
 |
|
| Hybrid Stepper Motors |
| 14-66 - 14-67 |
Hybrid Stepper Motors - NEMA Size 11 • 24V DC |
 |
|
| 14-68 - 14-69 |
Hybrid Stepper Motors - NEMA Size 14 • 80V DC |
 |
|
| 14-70 - 14-71 |
Hybrid Stepper Motors - NEMA Size 17 • 80V DC |
 |
|
| 14-72 - 14-73 |
Hybrid Stepper Motors - NEMA Size 23 • 80V DC |
 |
|
| 14-74 - 14-75 |
Hybrid Stepper Motors - NEMA Size 23 • 160V DC |
 |
|
| 14-76 - 14-77 |
Hybrid Stepper Motors - NEMA Size 34
160V DC, Heavy-Duty |
 |
|
| 14-78 - 14-79 |
Hybrid Stepper Motors - NEMA Size 34 • 160V DC |
 |
|
| 14-80 - 14-81 |
Hybrid Stepper Motors - NEMA Size 42 • 160V DC |
 |
|
| Stepper Motors |
| 14-82 |
Stepper Motors - NEMA Size 23 |
 |
|
| 14-83 |
Stepper Motors - NEMA Size 34 |
 |
|
| 14-84 |
Stepper Motors |
 |
|
| 14-85 |
Stepper Motor Drive Modules |
 |
|
| 14-86 |
Screw Machine Products - Advertisement |
 |
|
| |