3.0 ANCHORING OF EXTENDED END
Constant-force extension springs (NEG'ATOR Springs) provide a strong recoiling force. This force may result
in a tendency on the part of the extended material to twist in its effort to regain preset curvature. To inhibit
this curling, it is always advisable to engage the end in a manner that will not permit turning axially about
the line of force. The attached member must not be free to rotate about that axis. Therefore, the use of a
wire or cable as an attachment means for a single exposed band is unsatisfactory.
ENGAGEMENT METHODS
Figure 10 Pin Engagement. The simplest form of engagement is to permit the extreme end of the spring
material to seek its preset curvature, and to attach this end to a stud or post at a point on the line of
force, in a manner that will not attempt to restrain or deform the material, or introduce a reverse
curvature.

Figure 11 Straight Engagement. The free end can also be firmly attached and held flat. In thus restraining
the material from regaining its preset curvature, the attached member is called upon to exert a resisting
moment (M). Care must be taken in the alignment of parts in the assembly so that no reverse-curvature is
imposed on the spring material. Employing paired constant-force springs, mounted back-to-back, cancels
the free-end moment otherwise Imparted to the attached member.
4.0 GENERAL DESIGN CONSIDERATIONS
In order to make most effective use of the NEG'ATOR type of spring the following considerations need to be
kept in mind:
FATIGUE
The anticipated number of cycles of a coiled-band, constant-force extension spring has a direct effect on
the size of the unit. A moderate or low number of required cycles permits the use of a heavily prestressed
spring with surprisingly high force available from a small package. On the other hand, where space is not
restricted, these springs have been designed to provide millions of cycles. To evaluate the compatibility of spring and application, the required number of cycles of the spring
should be estimated for the over-all life of the equipment, or in accordance with a practical replacement
schedule. A cycle is defined as a complete change of curvature from the |