SDP/SI Home PageFree Catalogs Corner2.gif (1203 bytes)
main_logo2.gif (2264 bytes)
logo_newblack.GIF (11050 bytes)

Quick Find 

Quick Quote Request

SDP/SI Company ProfileSales Reps.New ProductsDWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page .
Get an INSTANT QUOTE or ORDER 
DIRECTLY from our online shopping cart.
= Constant Force Springs
=
Spring Motors
=
Spring Motor Assemblies
= Extension Springs
=
Spring Reels - Base Mounted
=
Spring Reels - Bracket Mounted

Step 2: Estimation of fatigue life in cycles 
A cycle is a complete change of curvature from the coiled to the straightened and back to the coiled condition. Table 1 shows the load (or pull), P, as a function of spring parameters for high-carbon spring
steel (charts B, C, D, E, F, G) and stainless steel (Type 301/302: charts K, L, M, N, P; type 301 "High yield": charts H and J). Each chart corresponds to a predetermined minimum fatigue life in cycles.

Step 3: Determination of load (P). 
This is a function of the application. 

Step 4: Determination of drum diameter (D2), natural coil diameter (2Rn), spring-stock thickness (t) end width (b).  These quantities are obtained from the charts in Table 1 as a function of load (P). Acceptable values of the design load should be at or slightly above the nominal value. Too low a load capability is unacceptable and too high a capability results in a larger than necessary and more expensive spring. In the design charts: D2 is given in column 3 2Rn is given in column 2 t is given in column 1 and b is given in the horizontal entries marked B, C, D......Y at the top of the charts on each page of the table.

Step 5: Determination of total length of spring 
This is equal to the total desired working deflection plus the following:
(i) 1.25 diameters (D2), which are required to develop full force.
(ii) About 5 diameters (or 1½ turns), which should remain on the bushing when the spring is in the fully extended position.

5.1 Example 
Consider the case of a 20 lb. vertical door counterbalanced by two NEG'ATOR springs on two 24-inch vertical tracks, which are 1" wide. A maximum operating life of 2000 cycles is considered adequate and the door operates in a humid atmosphere.

Step 1: Material selection 
Because of the humid atmosphere we select stainless steel.

Step 2: Estimation of fatigue life in cycles 
This is given as 2000 cycles. Chart H of Table 1 applies to stainless steel and a fatigue life of 2500 cycles. The latter is a reasonable estimate for preliminary design purposes (i.e. it is slightly higher than the nominal design value). We shall therefore use chart H in the design calculations.

Step 3: Determination of load P 
Consider a spring material of width b = 3/4" (Column K of table H) and thickness t = 0.020". According to the chart this will develop a pull of 9.9 lbs., which seems adequate (since there are two tracks and each has a NEG'ATOR spring). A spring with less capacity will not be safe and one with a greater capacity will be unnecessarily large as well as more expensive.

Step 4: Determination of spring parameters 
The width (b) and thickness (t) have been obtained in Step 3 in this example. For these values of band t chart H shows a natural spring diameter of 1.46" and a drum diameter (D2) of 1.75".

   

                                        

 

Top of Page
| Home | Free Catalogs | Free CDs | Company Profile | Sales Reps. |
New Products | DWG Drawings | Video | Recent Ads |
Employment Opportunities | Techno-Isel  | Techno-Sommer |
 
 

Stock Drive Products / Sterling Instrument
North American Inquiries E-Mail: support@sdp-si.com
Overseas Inquiries E-Mail: intsupport@sdp-si.com
Phone: 516-328-3300 
Fax:    516-326-8827

 

bottom_line.gif (80 bytes)