HERE ARE 10 REASONS WHY...

Significant experience & expertise
Delivery – when you need it!
Piece pricing that is competitive

Plastic molding – multiple facilities
Large inventory of standard tools
AGMA 6 and better quality products
Substantial capacity
Top notch Sales and Support
ISO 9001, RoHS & REACH compliant
Competitive tooling charge
Benefits:
Lightweight & Strong
Low Inertia
Cost Effective
Noise Reduction
Shock Resistant with Natural Lubricity
Chemical Resistance
Longer Life
Technical Data:
Design of Plastic Gears and General Considerations of Plastic Gearing
  • Stock Drive Products | Sterling Instrument
  • Stock Drive Products | Sterling Instrument
  • Stock Drive Products | Sterling Instrument
  • Stock Drive Products | Sterling Instrument
  • Stock Drive Products | Sterling Instrument
Plastic Components Divider

Most plastic components are formed through injection molding, which involves injecting liquified plastic into a mold where it is cooled, hardened and then ejected. People have been making plastic parts since the late 19th century, shortly after the invention of man-made commercial plastics. The process has been refined over the years, resulting in producing better engineered parts.

Most products today contain some form of plastic or plastic married to metals, whether they are consumer, industrial or medical devices. The number of new plastics and fillers has expanded drastically to fit just about any application. Plastics can be engineered for specific situations, making them incredibly versatile.

The popularity of plastics is driven not only by their ability to be customized, but by the reduced upfront and production costs due to the advent of 3D computer modeling, CNC machining, rapid prototyping and other technological advances. Complex parts have been made simpler with these tools, making it much easier to mold more accurate parts, place gates for optimal mold flow, produce homogeneous parts and eliminate knit lines. Simulating all the facets of plastic part production takes less time than cutting an ounce of steel.

Once the mold is built and the parts are qualified, the molding machines are often run unattended.
There are no further tooling costs though the mold may need refurbishing after many years of use.

Some of the most common reasons for using plastic are as follows:

• Injection molding allows for high production output rates.
• Designflexibility
• Repeatability within tolerances
• You may use inserts within the mold for reinforcement or support for fasteners.
• You may also use fillers for added strength.
• Close tolerances on small intricate parts are possible with Injection Molding.
• More than one material may be used at the same time when utilizing co-Injection Molding.
• There is typically very little post production work required; the parts usually have a very finished look upon ejection.
• All scraps may be reground to be reused; therefore there is very little waste.
• Full automation is possible with Injection Molding.
• Most importantly, the cost of manufacturing is a fraction of similar parts in metal.
















Plastic Components Divider

 PLASTIC PULLEYS • FROM SDP/SI:

40 D.P. • GT®2 • HTD® • MXL, XL, L

BUY INCH   BUY METRIC

40 D.P. Pulleys - 2.07 mm Pitch
GT®2 Pulleys - 2 mm Pitch
GT®2 Pulleys - 3 mm Pitch
GT®2 Pulleys - 9 mm Pitch
HTD® Pulleys - 3 mm Pitch
HTD® Pulleys - 5 mm Pitch
HTD® Pulleys - 8 mm Pitch
MXL Pulleys - .080" or 2.03 mm Pitch
XL Pulleys - 1/5" or 5.08 mm Pitch

Companion Pulleys

BUY INCH   BUY METRIC

For 1/4 V-Belts
For 6 mm V-Belts

Flat Belt Pulleys

BUY INCH   BUY METRIC

For 1/4" Belts
For 6 mm Belts

Grooved Idler Pulleys

BUY INCH   BUY METRIC

Light-Duty, Acetal (Black)
Medium-Duty, Nylon (Gray), Impregnated with Molybdenum Disulfide
Medium-Duty, Nylon with Sintered Bronze Bering
Heavy-Duty, Nylon with Precision Steel Ball Bearing

Synchromesh Cable Pulleys

BUY INCH   BUY METRIC

Acetal with Brass

Plastic Components Divider

 PLASTIC GEARS • FROM SDP/SI:

Spur Gears

BUY INCH   BUY METRIC

Acetal-Aluminum Gears
Spur Gears, Molded
Spur Gears, Molded, Hubless
Spur Gears, Molded with Brass Insert
Spur Gears, Nonmetallic, Hubless
Spur Gears, Nonmetallic with Brass Insert
Spur Gears, Nonmetallic with Fairloc® Hubs
Spur Gears, Nonmetallic with Pin Type Hubs

Acetal Gear Blanks

BUY INCH   BUY METRIC

Acetal Gear Blanks
Acetal-Aluminum Gear Blanks
Acetal Gear Blanks with Brass Insert

Bevel Gears

BUY INCH   BUY METRIC

Bevel Gears Molded

Composite Gears

BUY INCH

Composite Gears, Hubless
Cast Nylon with Stainless Steel Core

Miter Gears

BUY INCH   BUY METRIC

Miter Gears - Acetal
Miter Gears, Molded - Acetal and Nylon

Flexiracks and Pinions

BUY RACKS   BUY PINIONS

Flexiracks - Acetal Blue
Flexirack Pinions - Acetal

Flexirack Guide Rails

BUY METRIC

Flexirack Guide Rails
Extruded Flexible Nylon

Plastic Gear Racks

BUY INCH   BUY METRIC

Gear Racks, Molded - Acetal, Rectangular

Plastic Worm Gears

BUY INCH   BUY METRIC   BUY WORMS ONLY

Worm Gears
Worm Gears with Worms, Molded
Worm Gears, Molded with Brass Insert
Worm Gears with Brass Insert

Plastic Components Divider

 PLASTIC FRICTION DRIVE WHEELS AND ROLLERS • FROM SDP/SI:

Plastic Wheels

BUY INCH   BUY METRIC

Friction Drive Wheels - Acetal Brass Insert 3/16" Face
Friction Drive Wheels - Acetal Brass Insert 4.8 mm Face

Plastic Rollers

BUY INCH

Rollers with Ball Bearings - Cast Nylon

Plastic Components Divider

 PLASTIC BEARINGS • FROM SDP/SI:

Sleeve Bearings

BUY INCH   BUY METRIC

BUY SPECIAL   BUY SPECIAL

Sleeve Bearings - Plain and Flanged, General Purpose
Sleeve Bearings Plain and Flanged, Industrial Grade
Sleeve Bearings Plain and Flanged, High Temperature

Clip Bearings

BUY INCH   BEVEL EDGE   BUY METRIC   BEVEL EDGE

Clip Bearings - For Use with Sheet Metal Plates
Clip Bearings with Beveled Edges - High Precision

Linear Plastic Bearings

BUY INCH   BUY METRIC

Linear Plastic Bearings - Closed Series

Male and Female Rod End Bearings

MALE   FEMALE   MALE   FEMALE

Male Plastic Rod End Bearings - Thermoplastic, Polymer Ball
Female Plastic Rod End Bearings - Thermoplastic, Polymer Ball

Plastic Ball Bearings

BUY INCH   BUY METRIC   BALLS ONLY  

Nonmetallic Ball Bearings
Acetal and Nylon with Glass Balls
Plastic Race Ball Bearings - Acetal with Glass Balls
Plastic Race Ball Bearings
Acetal with Stainless Steel Balls
Nylon Balls

Plastic Pillow Blocks and Bearings

BEARING BLOCKS   PILLOW BLOCKS

BEARING BLOCKS   PILLOW BLOCKS

Nonmetallic Bearing Blocks - with Nylon Flanged Bearings
Pillow Block Bearings - with Polymer Ball

Plastic Components Divider

 PLASTIC COUPLING AND UNIVERSAL JOINTS• FROM SDP/SI:

Plastic Couplings

BUY INCH   BUY METRIC

Plastic Couplings - Slit Hub Type
Plastic Couplings - Set Screw Type

Flexible Couplings

BUY INCH   BUY METRIC

JAW TYPE   TUBE TYPE  

Flexible Couplings - Sleeve Type
Flexible Couplings - Jaw Type
Flexible Couplings - Torque Tube Type

Universal Joints

BUY INCH   BUY METRIC

Molded Universal Joints - Economy Series
Molded Universal Joints - Acetal, Nickel Plated Spider

Universal Joints Telescoping

BUY INCH   BUY METRIC

Molded Universal Joints - with Molded Slide Extension
Molded Universal Joints - Telescoping

Plastic Components Divider

 PLASTIC SPROCKETS AND ROLLER CHAINS • FROM SDP/SI:

Plastic Roller Chains

BUY INCH   BUY METRIC

Plastic Roller Chains, Molded - Acetal Black
Plastic Roller Chains, Molded - Nylatron GS
Plastic Roller Chains, Molded - Polypropylene and Polyvinylidene
Miniature Roller Chains
Subminiature Roller Chains

Plastic Ladder Chain Sprockets

BUY INCH   BUY METRIC

Ladder Chain Sprockets - Acetal Black

Plastic Roller Chain Sprockets

BUY INCH   BUY METRIC

Roller Chain Sprockets - Nylatron GS
Roller Chain Sprockets - Nylon Black Molded
Roller Chain Sprockets - Acetal White with Aluminum Insert
Subminiature Roller Chain Sprockets - Acetal Black

Plastic Components Divider

 PLASTIC CAMS • FROM SDP/SI:

Plastic Cams

BUY INCH   BUY METRIC

Cams - Molded, Acetal Black

Plastic Cams with Brass Insert

BUY INCH   BUY METRIC

Cams - Molded with Brass Insert, Acetal Black
Plastic Components Divider

 PLASTIC INDEXES • FROM SDP/SI:

Plastic Indexes

BUY INCH

Precision Indexes - Plexiglas
Plastic Components Divider

 PLASTIC NUTS • FROM SDP/SI:

Plastic Hexagonal Nuts

HEX NUTS   CAP NUTS   LOCK NUTS

Hexagonal Nuts - Nylon Natural
Hexagonal Cap Nuts - Nylon
Hexagonal Lock Nuts - Nylon
Plastic Components Divider

 PLASTIC SCREWS AND SPACERS • FROM SDP/SI:

Plastic Machine Screws

STEEL CORE   SLOTTED HEAD

Machine Screws - Molded Nylon - Knurled Hi-Carbon Steel Core
Machine Screws - Molded Nylon - Slotted Head

Plastic Set Screws

BUY INCH

Slotted Head Set Screws - Flat Point, Nylon

Plastic Spacers and Insulators

SPACERS   INSULATORS

Molded Screw Insulators - Nylon
Plastic Round Spacers - Nylon

Plastic Head Cap Screws

HEX CAP   SOCKET CAP   SLOTTED CAP

Roller Chain Sprockets - Nylatron GS
Roller Chain Sprockets - Nylon Black Molded
Roller Chain Sprockets - Acetal White with Aluminum Insert
Subminiature Roller Chain Sprockets - Acetal Black

Plastic Components Divider

 PLASTIC THUMB SCREW KNOBS & THUMB SCREWS • FROM SDP/SI:

Plastic Thumb Screw Knobs

KNOBS ONLY   KNOBS ONLY   KNOBS WITH SCREW

Thumb Screw Knobs - Acetal with Steel Alloy Screw
Thumb Screw Knobs - Acetal for Socket Head Screws

Plastic Thumb Screws

BUY INCH  

Thumb Screws - Knurled Head - Nylon

Plastic Components Divider

 PLASTIC BELT CLAMPS • FROM SDP/SI:

Timing Belt Clamp

 

Plastic Timing Belt Camps

BUY INCH

Timing Belt Clamps - Black Polycarbonate

Plastic Components Divider

 PLASTIC THREADED RODS • FROM SDP/SI:

Plastic Threaded Rods
  
 

Plastic Threaded Rods

BUY INCH

Threaded Rods - Nylon or Polyvinyl Chloride (PVC)

Plastic Components Divider

 PLASTIC WASHERS • FROM SDP/SI:

Plastic Washers
 
 

Plastic Thrust Washers

BUY INCH   BUY METRIC

Thrust Washers General Purpose Polymer
Thrust Washers High-Temperature Polymer
Thrust Washers Industrial Grade Polymer

Plastic Washers

FLAT   COUNTERSUNK   SHOULDER

Countersunk Finishing Washers Insulates, Nylon
Molded Shoulder Washers Insulates, Nylon
Flat Washers Insulates, Nylon or Polyvinyl Chloride (PVC) Gray
 

Back to Top