SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Bearings

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Two New Series of Self-Clinching Pressbearings From SDP Feature Acetal or Sintered Bronze Bearings

Image Driven Product Finder & Current Prices 

Two new series of self-clinching pressbearings from Stock Drive Products (An ISO 9001 manufacturer) feature Teflon filled acetal or oil impregnated singered bronze bearings. They are used in a large variety of products including: business machines, motors, power tools, medical devices, computer peripherals, etc. These pressbearings are all self-lubricating and self-aligning to ±5o. They allow the use of thin (.040" or .060" metal with punched or drilled panel holes.

The sintered bronze units, identified as the A 7Z40 Series, are stocked in 6 sizes with bearing I.D.'s ranging from .126" to .501". Maximum heights vary from .315" to .670". Their maximum radial load ranges from 65 lb. to 600 lb. The retainers for these bearings are stocked in a choice of zinc plated carbon steel, or 300 stainless steel. Maximum speed runs from 5100 rpm to 20000 rpm. Operating temperature for this seris is -20o F to +200o F.

The Teflon filled acetal units, identified as the A 7Z43 Series, are stocked in 6 sizes with bearing I.D.'s ranging from .189" to .501". Maximum heights vary from .250" to .705". Their maximum radial load ranges from 28 lb. to 320 lb. The retainers for these bearings are stocked in a choice of zinc plated carbon steel or 300 stainless steel. Maximum speed runs from 3300 rpm to 13000 rpm. Operating temperature for this series is -40o F to + 180o F. The acetal bearing material offers exceptional corrosion resistance and is not affected by most solvents. When supplied with stainless steel, corrosion resistance is even higher.

Additional technical details are contained in Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com.  

NOTE TO EDITOR:  An electronic version of this release can be downloaded at:
http://www.sdp-si.com/press/new/HiRes/Bearings1_1.htm. Images are 300 DPI at 3" wide.

SDP2  24

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)