|
New Series of Hydro-Dynamic Pressure Bearings from Sterling Instrument Feature High Speed & Quiet Operation
Image
Driven Product Finder & Current Prices
A new series of Hydro-Dynamic pressure bearings from Sterling Instrument (An ISO 9001 manufacturer) feature high speed and quiet operation. They are designed for light-duty applications including: compact fan motors, copying machine paper feeders, laptop computers, camera micromotors, toys, etc.
Additional Technical details are contained in Catalog D785, available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web:
http://www.sdp-si.com.
NOTE TO
EDITOR: An
electronic version of this release can be downloaded at:
http://www.sdp-si.com/press/new/HiRes/Bearings1_11.htm.
Images are 300 DPI at 3" wide.
SI 37
|