SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Belts & Cables

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Self-Guiding ConidriveTM N10 Belts Unique Design 
Even Narrow Belts Run Absolutely straight

Image Driven Product Finder & Current Prices

A new series self-guiding ConidriveTM timing belt drives from Stock Drive Products (an ISO 9001 manufacturer) features the N10 belt and pulley system which features a unique offset conical projection profile, on the bearing surface, to ensure positive fit without the need for guiding aids such as pulley flanges, even for narrow belts. These new 10 mm pitch belts are nondirectional in that they have the same meshing performance in both directions of belt travel. They are also polygon-free in that they are smooth when rolling around pulleys thanks to contact with flat belt area. In addition, they minimize noise and 

Click to download Hi-Res. Version of this Image(1.08MB)

vibration plus offer a homogenous distribution of forces in the belt to ensure that no force components act laterally thanks to their symmetrical cone geometry and balanced tension member arrangement. They are made from polyurethane and are reinforced with steel tensile-cords for added strength. These belts are stocked in both double-and triple-row configurations in endless belt lengths from 500 mm to 1000 mm lengths. Belt stock is also available in 50 meter lengths. Three ConidriveTM mounting plates are also stocked.

ConidriveTM pulleys are stocked in single-, double- and triple-row types featuring nonchordal action. They incorporate the patented Fairloc® integral hubs. The Fairloc® nonmarring shaft hub consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section.

Detailed specifications are contained in catalog DN10 available free upon request from Stock Drive Products, 2101 Jericho Turnpike, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 Fax: 516-326-8827 
Web: www.sdp-si.com

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)