![]() ![]() |
Spliceable Timing Belt Stock from SDP Ideal for Providing Mechanical Motions in Drives Image Driven Product Finder & Current Prices
Manufactured with a 1/5-in.-pitch and with trapezoidal teeth on one side, the timing belt stock can provide positive, nonslip, accurate power transmission without vibration, tool chatter or backlash. It is ideal for functional applications such as positioning, metering, conveying and oscillating where reciprocating as well as rotary motion is desired and where there is need for belt lengths longer than the standard endless belts. Applications include machine tools, mowers, business machines, copiers and printers. The belts have excellent flexibility and they can wind between pulleys to synchronize shaft rotations, including counterrotating shafts. In addition, they can operate efficiently in small spaces where noise must be minimized. The stock is available in three belt widths: 1/4 in., 3/8 in. and 1/2 in., with 60 teeth per ft. Availability is from
stock. Detailed specifications are contained in Catalog D790, available
free upon request from Stock Drive Products, 2101 Jericho Turnpike,
P. O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300
• Fax: 516-326-8827. NOTE TO
EDITOR: An
electronic version of this release can be downloaded at:
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|