SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Belts & Cables

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Double-Sided .080 Pitch Timing Belts from SDP Provide Versatility in Synchronizing Shaft Rotations

Image Driven Product Finder & Current Prices 

Designing compact serpentine drives is now easier with a complete selection of double-sided .080 pitch timing belts from Stock Drive Products. These rugged, Kevlar reinforced, endless belts, identified as the A6B16-D Series offer positive, nonslip, accurate power transmission without vibration, chatter or backlash.

Applications include machine tools, mowers, business machines, copiers and printers where these timing belts do more than just transmit power. Their double-sided tooth action and excellent flexibility encourages versatility in drive design because they can wind between pulleys to synchronize shaft rotations, including counterrotating shafts.

Such serpentine characteristics are also desirable in high-reduction drives where there is need to improve the wrap-around capabilities of belts. In such cases, the double-sided toothed belts eliminate the need for several belts to be used to perform the same job. In addition, they operate efficiently in small spaces where noise must be minimized.

These belts are made of durable, Kevlar-reinforced Polyurethane, capable of operating in temperature ranges from 0° F to 180° F, and intermittently to 248° F. The A6B16-D Series is offered in four belt widths: 1/8", 3/16", 1/4" and 3/8." Special belt widths are also available. The 24 standard sizes stocked range from 132 to 500 grooves per belt, with pitch lengths ranging from 10.56" to 40.00."   
   

SDP 
81

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)