SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Clutches & Brakes

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Spring-Wrapped Slip Clutches from Sterling Instrument Feature Mating Hubless Gear Option

Image Driven Product Finder & Current Prices 

A new series of 24 spring wrapped slip clutches introduced by Sterling Instrument are ideal for use as tensioning mechanisms for film transports, tape drives or coil winding equipment. For transmission overload protection, they serve as a limit stop to prevent mechanism jam-up or sudden shock loads. Three tapped holes at the input end of these clutches are designed to accept a series of mating Sterling off-the-shelf hubless gears or other standardized sprockets or pulleys.

Identified as the S9940Y series their limit torque range is from 9 to 480 oz. in. A special feature for these off-the-shelf units is their ability to operate either clockwise or counterclockwise combined with the option of having the same or different CW and CCW torque values. A host of other custom modifications to the standard line include special configurations, driver arrangements or limit torques. A spring windup and limit torque combination can even be specified. The clutches range from .63" to 3.00" in diameter and from 1.05" to 2.30" in length and are designed to accept shafts ranging from .1248" to 7/8" in diameter.

They feature precise and stable limit torque calibration plus long life under continuous slip conditions. Useful life is a function of the transmitted torque and slip speed. Prices start at $61.20 in single unit quantities.

SI 9

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer ||

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)