![]() ![]() |
New Series of 2 mm Pitch GT®2 Timing Belt Pulleys from SDP Feature Integral Hub Locking System Image Driven Product Finder & Current Prices
Identified as the A 6D51- (Inch) and A 6D51M (Metric) Series, these 44 GT®2 pulleys are made of clear anodized aluminum alloy and are available from stock in 15 to 120 grooves. Bore sizes range from .1875" to .375" in inch and 5 mm to 10 mm in metric. O. D.'s range from .356" to 2.988" in inch and 9 mm to 75.9 mm in metric. They are available in double or no-flange types. SDP stocks a wide variety of other GT®2 size pulleys in different materials and for different belt widths. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities. Detailed specifications are contained in SDP Catalog D790 (Inch) and Catalog D785 (Metric) available free upon request from Stock Drive Products. This catalog can be viewed now on the Web at: www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300• Fax: 516-326-8827 Web: http://www.sdp-si.com NOTE TO
EDITOR: An
electronic version of this release can be downloaded at: SDP3 37 |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|