![]() ![]() |
New Series Of 64 Neo-Flex Couplings From Sterling Instrument Feature Torsional Vibration Isolation Image Driven Product Finder & Current Prices
They are stocked in two hub styles, conventional pin type hubs which use a set screw for fastening and a Fairloc® version. Fairloc® is a patented integral hub fastener which eliminates marred shafts. The choice of Fairloc® hubs permits frequent phase adjustment, timing and position adjustment while adding positive metal-to-metal fastening strength along both hub sections. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque-transmitting abilities. They are stocked with both ribbed and smooth style center sections. The ribbed style features an angular misalignment of 5o or 15° (long style) and a parallel offset of 0.25 mm (.010")(short style) or 0.38 mm (.015")(long style). The smooth style features an angular misalignment of 1° (short style) or 8° (long style) and a parallel offset of 0.13 mm (.005")(short style) or 0.25mm (.010")(long style). They are designed to fit 3 to 6 mm metric shafts or .1200, 1/8, 3/16 and 1/4 inch shafts. Detailed specifications are contained in SI Catalog 785 (metric sizes) and SI Catalog 790 (inch sizes), both available free upon request from Sterling Instrument. This catalogs can be viewed now, on the Web at: www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com NOTE TO
EDITOR: An
electronic version of this release can be downloaded at:
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|