|
A New Series of Flexible Shafts with Casings from SDP are Designed For Power Drive Assemblies
Image
Driven Product Finder & Current Prices
A new series of flexible steel cable shafts designed for power drive assemblies has been introduced by Stock Drive Products (an ISO 9001 manufacturer). Identified as the A 7Z10- Series, they have a vinyl covered flexible steel casing.
These units range from .130" to .250" in diameter and from 24" to 36" in length. The minimum operating radius for .130" dia. is 3" and 4" for all others. They have a curvature radius ranging from 25" to 4".
For current pricing, look under Flexible Shafts at:
http://www.sdp-si.com/eStore/CoverPg/FlexibleShafts.htm
SDP3
43
|