SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Gears
DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of 171 Aluminum-Acetal Gears from Sterling Instrument Feature the Patented Fairloc®Integral Fastening System

Image Driven Product Finder & Current Prices

A new series of 84 combination aluminum-acetal gears, manufactured by Sterling Instrument feature the patented Fairloc® integral hub fastening system which eliminates marred shafts. These 20° pressure angle, AGMA Q10 and ISO Class 7 gears are identified as the S1268Z -...M Series. They offer the best of both worlds: the noise reduction benefits of acetal rim gear teeth along with the strength of the 2024 aluminum core assembled onto a stainless steel hub. The choice of Fairloc® rotating component fastening system helps phase adjustment, timing, position adjustment and frequent removal problems with full component support along the entire hub section. These very cost-effective gears are compact, self-contained and offer a small gear hub envelope.

These gears are designed to mate with hubs which accept shaft sizes from .0900" to .2498" in diameter. The suggested clearance between the bore and the shaft is .0001"/.0008". They are stocked in 72, 64, 48, 32 and 24 Diametral Pitches with a face width of 1/8". Their sizes range from 21 to 210 teeth with O.D's ranging from .958" to 4.083".

The Fairloc® system consists of two slots that are machined into the hub, one oriented radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse section. As the socket head cap screw is tightened the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities.

Additional specifications are contained in Catalog D790, available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com   

SI  24

 

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)