SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Gears

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series Of Precision Helical Gears From Sterling Instrument Are Made To AGMA Quality 10 Specs 

Image Driven Product Finder & Current Prices 

A new series of precision 48 Normal Pitch helical gears manufactured by Sterling Instrument (an ISO 9001 manufactruer) are produced to AGMA Quality 10 specs and are stocked in both 303 Stainless Steel and 2024 Anodized Aluminum. These 20° pressure angle gears, identified as the S1R86Z- Series, have a 45o helical angle and are stocked in both right- and left-hand types. They are stocked in 3/16" face widths and are designed to fit shafts that are 1/4" in diameter. They are produced in a range of sizes from 0.631" to 2.987" in diameter and from 20 through 100 teeth. They are fastened to the shaft by a #6-32 set screw which is supplied. A subdrill hole is provided for pinning purposes.

Detailed specifications are contained in SI Catalog D790 available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com    

SDP3  17

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)