SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Hardware

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

A New Series of 8 Oval Handles from Stock Drive Products are Stocked in Aluminum and Brass

Image Driven Product Finder & Current Prices 

A new series of oval shaped handles from Stock Drive Products (an ISO 9001 manufacturer) are stocked in both aluminum and brass. These 8 handles, identified as the A 9A45 Series, range in length from 3" to 9" and in height from 1-9/32" to 1-3/4". The width of these handles are 5/8". The aluminum handles are black anodized and the brass handles are nickel plated. The aluminum handles are mounted with a #10-24 threaded fastener and the brass units are mounted with a #10-32 threaded fastener. They both feature a 1/2" corner radius.

For current pricing, look under Hardware at: http://www.sdp-si.com/eStore/CoverPg/Hardware.htm    

SDP3 47

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)