|
A New Series of 36 DC Gearmotors from Stock Drive Products Are Reversible for Low Voltage Applications
Image
Driven Product Finder & Current Prices
A new series of 36 DC Gearmotors from Stock Drive Products (an ISO 9001 manufacturer) are reversible and are designed for low voltage applications. Identified as the A 3Z16 Series, they are stocked in 3 volt, 6 volt and 12 volt versions. They are light, quiet motors and fully enclosed in ABS plastic. These DC gearmotors are designed for a variety of uses and are extremely popular for use in low voltage motorized display applications.
The .125" shafts are made of steel. Their no load rpm ranges from .5 to 115 and gear ratios range from 4300:1 to 16:1. The 3 volt version is supplied with a twist-on clip for two "D" size batteries (not included). The direction of rotation is clockwise facing the shaft. Opposite rotation on special order.
For current pricing, look under http://www.sdp-si.com/eStore/CoverPg/Motors.htm
SDP3
49
|