|
|
New 6H 3
Series of 1/5" Pitch Timing Belt Pulleys From SDP Feature Superior
Fairloc® Hub Fastening System
Image
Driven Product Finder & Current Prices
A
new series of 67, 1/5" Pitch timing belt pulleys, for 3/8" wide
belts, manufactured by Stock Drive Products feature the patented Fairloc®
integral hub fastening system. The choice of Fairloc® rotating component
fastening system helps phase adjustment, timing, position adjustment and
frequent removal problems while adding positive metal-to-metal fastening
strength along the entire width of the pulley to reduce wobble or
misalignment. It is compact, self-contained and offers a small pulley hub
envelope.
The Fairloc® system consists of two slots that are machined into the
aluminum hub, one orientated radially the other angularly, to create a
transverse wedge which remains attached to the solid portion of the hub on
one side. The resultant cantilevered clamping section has a tapped hole to
accept a cap screw which passes through a clearance hole in the solid
portion of the hub, and into a threaded hole in the transverse wedge
section. As the screw is tightened, the cantilevered section clamps the
shaft securely. The screw can be tightened and released repeatedly without
marring the shaft or affecting its torque transmitting abilities. The
design offers the best of both worlds - the economy of the over-molded
black fiberglass reinforced Polycarbonate pulley plus the positive
fastening characteristics of metal-to-metal contact.
Identified as the A 6H 3 Series, they are available from off-the-shelf
stock in double, single or no flange styles. They are designed to fit onto
shafts that range from 3/16" to 3/8" in diameter. The number of
grooves per pulley ranges from 10 to 72. For current prices, look under
Timing Belt Pulleys at:
http://www.sdp-si.com/eStore/CoverPg/Pulleys.htm
Additional specifications for these A 6H 3 Series timing pulleys is
contained in Catalog D790, available free upon request from Stock Drive
Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York
11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com
SDP1 1
|