SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Roller Products

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Feed Rollers from SDP/SI Feature Multiple
Applications

Image Driven Product Finder & Current Prices

A new series of inch and metric Feed Rollers from Stock Drive Products (an ISO 9001 manufacturer) feature multiple applications. These 23 feed rollers, identified as the A 7M 5-UR and A 7T 5-UR Series, are dimensioned in inches and feature 60 durometer urethane rolling surfaces with ground outside diameters. Their O.D.’s range from .500” to 2.000”. Bore sizes range from .1875” to .5000” and face widths range from .250” to 1.000”. An additional 23 metric feed rollers, identified as the A 7M 5MUR and A 7T 5MUR Series, have O.D.’s ranging from 12 mm to 50 mm. Bore sizes range from 5 mm to 12 mm and face widths range from 6.35 mm to 25.4 mm.

They have high coefficients of friction, low compression set and can be installed on drive shafts via adhesive bonding, press fits on knurled shafts and conventional set screws.
Typical applications for these rollers include: paper transport drives, plotters, copiers, printers, ticket and money dispensing machines.

Additional technical specifications are contained in SDP Catalog D150, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. 
Web: http//www.sdp-si.com            
 

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)