![]() ![]() |
Splines and Splined Bushings from Stock Drive Products Provide Fastening Advantages Image Driven Product Finder & Current Prices
The spline shafts are available in two series: designated as the A 1C25 Series (manufactured of carbon steel C-12L14), and the A 1Y25 Series (stainless 416 annealed). Shaft sizes range from 11/32 in. dia to 3/4 in. dia and shafts contain 16 (external) spline teeth. Stock lengths of the splined shafts range from 1 to 6 ft. The splined bushings contain 16 internal teeth and are designated as the A 1C26 Series (manufactured of carbon steel C-12L14), and the A 1Y26 Series (stainless 416 annealed). Their nominal bore diameters range from 11/32 in. to 3/4 in. Bushing outer diameters range from .625 in. to 1.500 in., and bushing lengths from .40 in. to 1.5 in. Availability is from
stock. Splined bushings made of different materials are also available on
request. Detailed specifications are contained in Catalog D790, available
free upon request, from Stock Drive Products, 2101 Jericho
Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300
• Fax: 516-326-8827. Web: http://www.sdp-si.com
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|