SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Shafts & Accessories

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Square Hole Bushings from Stock Drive Products Simplify Use of Square Stock

Image Driven Product Finder & Current Prices 

An expanded series of square hole bushings, designated as Series A 7C18, are designed to fit any three-jaw chuck or mating-size collet to hold square stock in lathes, drills and other machine tools.

Available from Stock Drive Products, the bushings have slotted sides that permit them to be compressed while holding square stock rods. This provides good concentricity without time-consuming adjustments and cost a fraction of the price of square collets. In addition, the bushings, which have a circular outer surface, can be pressed into the holes of gears, pulleys and other drive components so that these components may slide over square-stock shafts. This results in an inexpensive and efficient way to retain and transfer high transmission torques from shafts to drive components, as well as permitting shifting between mating members axially, even during rotation.

The square hole bushings can handle stock, ranging from 3/16 in. to 1-1/4 in. square. Outer diameters span from .375 in. to 2.000 in. and lengths from 3/4 in. to 2 in. Material is 4140 carbon steel with a hardness of 40-45 Rc.

Availability is from stock. Detailed specifications are contained in Catalog D790, available free upon request, from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. 
Web: http://www.sdp-si.com           


SDP  27

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)