SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

           New Shafts & Accessories
DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of 10 Base and Flange Mounted Shaft Supports from Sterling Instrument Feature Cast Aluminum Construction

Image Driven Product Finder & Current Prices

A new series of 10 base- and flange-mounted shaft supports from Sterling Instrument feature cast aluminum construction. These metric shaft supports, identified as the S64SBAM and S61SFAM Series, are produced from cast aluminum with steel clamping screws.

These shaft supports are stocked in base-mount or flange-mount style and are for shaft diameters from 10 mm to 25 mm. Unit prices start at $13.77.

 

Si 36

red_blank.gif (895 bytes)

 

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)