SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

           New Shafts & Accessories
Free VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Expanded Series Of Precision Ground METRIC Shafts From SDP Offered In All Commonly Used Instrumentation Sizes And Lengths

Image Driven Product Finder & Current Prices

The gradual U.S. conversion to metric has been simplified with the introduction of an expanded series of 99 precision ground off-the shelf metric shafts designed for instrument and light machinery applications.

The shafts are offered in a total of 9 precut lengths which range from 25 mm to 500 mm (I” to 20"), and in 11 diameters from 2 mm to 12 mm (.0787" to .4724"). #303 Stainless Steel is used for the precision shafts, identified as the A 7X lM series. They feature a finish of 0.25 mm (10 min.) and a straightness factor of 0.0003 mm/mm (.0003 in./in.). The diameter tolerance is g6. For current prices, look under Precision Shafts at:

http://www.sdp-si.com/eStore/CoverPg/Shafts.htm 

List prices start from just $2.01 for a 2 mm shaft which is 25 mm long. Detailed technical specifications and prices for these metric shafts are contained in Catalog D785, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. 
Web: http://www.sdp-si.com 

 

SDP1 21

red_blank.gif (895 bytes)

 

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)