SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Sleeves & Stock

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Square Hole Sleeves from Stock Drive Products Available for Machine Shop Applications

Image Driven Product Finder & Current Prices 

An expanded series of sleeves with square holes is available in two styles from Stock Drive Products. The sleeves have multiple uses in machine shops where they are employed as collars to hold tool bits in lathes or drill presses. They are also used for joining two square rods together, holding the rods by set screws or by welding.

One style of the square hole sleeves, designated as A 7C19-T, comes with a tapped hole at one end to receive a supplied backup screw. The second style, designated as A 7C19-P, has a square hole end-to-end without a thread for a backup screw.

The square holes in the sleeves range from .128 in. to 1.260 in. across flats, designed to hold tool-bit sizes from 1/8-in. to 1-1/4 in. square. Outer diameters of the sleeves range from .2187 in. to 2.000 in., with tolerances held to .0005 in. Material is cold-rolled steel 1117, hardened when requested. Concentricity is 0.003-in. TIR between outer diameters and square holes.

Availability is from stock. Detailed specifications are contained in Catalog D790, available free upon request, from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. 
Web: http://www.sdp-si.com           


SDP  28

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)