SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Speed Reducers

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of Worm Gear Speed Reducers From SDP Feature All Metal Construction

Image Driven Product Finder & Current Prices 

A new series of worm gear speed reducers manufactured by Stock Drive Products feature all metal construction for use in a wide variety of instrumentation applications.

A total of 93 worm gear types are stocked in both inch & metric types. Three sizes of speed reducers are offered with ball bearing mounted input shafts allowing up to 6,000 rpm input speeds. The worm gears are made of phosphor bronze and the worms of hardened steel. The 3 speed reducer types are offered with standard reduction ratios from 6:1 to 100:1. The housings are made of aluminum alloy with a black anodized finish.

The inch units, identified as the A 2Z17, A 2Z18 and A 2Z19 Series, feature a breakaway torque of from .07 to 1.12 oz. in. and an output torque of 4.5 to 39 Ib. in. Their maximum backlash is 1/2 degree and their maximum input speed is 6,000 rpm. Sintered bearings are used on all output shafts for all units. These small drives measure from 1-1/4" wide x 3/4'' deep x 1-17/32" high. The smallest unit features a 1/8" diameter input shaft and a 3/16" diameter output shaft, both 3/4" long. The metric units, identified as the A 2Z17M, A 2Z18M and A 2Z19M Series, features a breakway torque from 5 x 10-4 N•m to 80 x 10-4 N•m and an output torque of 0.51N•m to 4.41 N•m. The smallest drive measures from 31.8 mm wide x 19 mm deep x 39 mm high. The smallest unit features a 3 mm input shaft and a 4 mm output shaft both 19 mm long. Requests for any special mounting requirements, ball bearings or different shaft diameters or other modifications are welcomed. Prices, in single unit quantities, start at $207.39 for the 8:1 ratio speed reducer unit.

Additional specifications for the A 2Z17, A 2Z18 and A 2Z19 Series of speed reducers are contained in Catalog D790 (Inch) and Catalog D785 (Metric) both available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com 

SDP1  19

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)