![]() ![]() |
Expanded Series Of Miniature Right Angle Drives From SDP Feature Maintenance Free Operation Image Driven Product Finder & Current Prices
Units with hardened steel gears and ball bearing inputs are offered for larger torque applications while more economical units with nylon gears and sintered bronze bearings throughout are also featured. Miter gears are used in the 1:1 ratio models and bevel gears for the 2:1 and 3:1units. For convenience in positioning these units, the fiberglass reinforced plastic molded housings feature four standard mounting holes at each shaft position plus three holes in the housing. The compact housing measures approximately 2" (50 mm) between mounting plates and is 2-15/32" (62.5 mm) high. Delivery is from stock. Prices start at just $76.58 with substantial quantity discounts offered. |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|