![]() ![]() |
New Base Mounted Spring-Powered Reels From SDP Feature Tamper-Proof Closed Case Design Image Driven Product Finder & Current Prices
Identified as the A 3Z53-ML45 Series, they are stocked in 4 cable lengths ranging between 42" and 84". Cable extension/retraction force for the largest unit ranges from 2.6 lb extending to 1.3 lb retracting at a length of 35". The housing height of the 4 units in the series is 11/16" with an overall base dimensions of 2" x 2-3/8". Complete
technical specifications and design data are shown in SDP Catalog D790,
available for viewing and download at: www.sdp-si.com/springs.htm.
This new site also features interactive RFQs plus direct ordering from the
new SDP online shopping cart service. Stock Drive Products, 2101 Jericho
Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416.
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|